Value (decimal)

Text

0

No error recognized.

1

No sensor.

2

Above the range.

3

Below the range.

4

Continuous loop.

5

Short circuit.

6

No output.

7

Unreliable other.

8

Process error

9

Multistate fault.

64

Subsystem not supported.

65

Subsystem feedback not supported.

66

Invalid address (syntax error).

67

Invalid feedback address (syntax error).

68

Invalid address value.

69

Invalid feedback address value.

70

Invalid address parameter (syntax error).

71

Invalid feedback address parameter (syntax error).

72

Invalid address parameter value.

Unsupported signal types in the automation station also generate reliability error message 72.

73

Invalid parameter value for feedback address.

74

Destination device unknown.

75

Feedback device unknown.

76

Destination object unknown.

77

Feedback object unknown.

78

Unsuitable destination type.

79

Unsuitable feedback type.

80

Unreliable destination object.

81

Unreliable feedback object.

82

Invalid subsystem (syntax error).

83

Invalid feedback subsystem (syntax error).

84

Memory full.

85

Unreliable target device.

86

Communication failure reported in subsystem.

87

Alarm in subsystem application.

88

Maximum BACnet references reached for device.

89

Reliable participant.

90

Feedback error reported in binary output.

91

Invalid reference: Address not valid.

92

Reference object cannot be commanded.

93

Actual operating mode not found in command list.

94

Invalid priority set for command (valid : 2,4,14,16).

95

Invalid object number configured in sequence table.

96

Invalid object type configured in sequence table.

97

Invalid step control configured in sequence table.

98

Neighboring object not reachable.

99

Command lists indicate different variables.

100

Invalid calendar reference.

101

Configured switch kind not supported by destination controller.

102

Multistate mapping error.