Device combination: PXC50/100/200…D mit PXX-L11
The modular automation stations PXC50/100/200.D and PXC50/100/200-E.D allow the integration of LonWorks devices and third-party devices via PXX-L11 in addition to the use of I/O modules or third-party devices via TX Open.
The integration on PXC50…D is limited to a maximum of 10 LonWorks devices.
The integration of LonWorks devices for PXC100/200…D is limited by response times.
The following values can be assumed for reaction times depending on the number of physical data points:
Reaction times depending on number of physical data points | Without LonWorks devices | Up to 5 LonWorks devices | 5 to 20 LonWorks devices |
---|---|---|---|
Max. 150 data points | < 1s | 1-2s | 3-4s |
Max. 250 data points | 1-2s | 2-3s | 4-5s |
Max. 350 data points | 2-3s | 3-4s | 5-6s |