Supported workflows

Room automation (without Critical Environment)

Critical Environment

ABT Pro version or higher

ABT Site version or higher

ABT Pro version or higher

ABT Site version or higher

Product portfolio

Product group

ASN

Description

PL-Link power consumption

Data points

Hardware catalog

As one instance in application library

Fully integrated in application library

In application types

Fully integrated in application library

Application types

Acvatix

Valve actuator

GDB111.9E/KN

6-way valve actuator (5 Nm non-spring return)

5 mA

1

V4.0

V4.0

V4.0

V4.0

No

No

Acvatix

Valve actuator

GLB111.9E/KN

6-way valve actuator (10 Nm non-spring return)

5 mA

1

V4.0

V4.1

No

No

No

No

Acvatix

Valve actuator

SSA118.09HKN

Room valve actuator

10 mA

1

V4.0

V4.0

No

No

No

No

Desigo

Gateway

RXZ97.1

KNX EnOcean Gateway

N/A

N/A

No

No

No

No

No

No

Desigo

I/O block

RXM21.1

PL-Link I/O blocks for fan coil units

5 mA

5

V4.0

V4.0

V4.0

No

No

No

Desigo

I/O block

RXM39.1

PL-Link I/O blocks for fan coil units

5 mA

5

V4.0

V4.0

V4.0

V4.0

No

No

Desigo

Room unit

QMX2.P33

QMX2 wall with display & T: without Green Leaf and KNX S-Mode

10 mA

3

V4.0

V4.0

V4.0

V4.0

No

V4.1

Desigo

Room unit

QMX2.P43

QMX2 wall with display & T, rH: without Green Leaf and KNX S-Mode

10 mA

4

V4.0

V4.0

V4.0

V4.0

No

V4.1

Desigo

Room unit

QMX3.P02

QMX3 wall with switches

8 mA

5

V4.0

V4.0

V4.0

V4.0

No

No

Desigo

Room unit

QMX3.P30

Freely configurable operator unit, wall-mounted

8 mA

1

V4.0

V4.0

V4.0

V4.0

No

No

Desigo

Room unit

QMX3.P34

Freely configurable operator unit, wall-mounted

8 mA

3

V4.0

V4.0

V4.0

V4.0

No

No

Desigo

Room unit

QMX3.P35H

QMX3 wall with touch for HVAC

15 mA

3

V4.0

V4.0

No

No

No

No

Desigo

Room unit

QMX3.P36

Freely configurable flush-mounted room unit

13 mA

3

V4.0

V4.0

V4.0

V4.0

No

No

Desigo

Room unit

QMX3.P37

Freely configurable operator unit, wall-mounted

10 mA

7

V4.0

V4.0

V4.0

V4.0

No

No

Desigo

Room unit

QMX3.P38H

QMX3 wall with touch for HVAC, lighting, shading

15 mA

7

V4.0

V4.1

No

No

No

No

Desigo

Room unit

QMX3.P40

Room operator unit without display, with temperature and humidity sensor

8 mA

2

V4.0

V4.0

V4.0

V4.0

No

No

Desigo

Room unit

QMX3.P44

QMX3 wall with display & T, rH

10 mA

4

V4.1

V4.1

No

No

No

No

Desigo

Room unit

QMX3.P70

Freely configurable operator unit, wall-mounted

15 mA

3

V4.0

V4.0

V4.0

V4.0

No

No

Desigo

Room unit

QMX3.P74

Freely configurable operator unit, wall-mounted

15 mA

5

V4.0

V4.0

V4.0

V4.0

No

No

Desigo

Room unit

QMX3.P87

Freely configurable operator unit, wall-mounted (fume hood)

8 mA

3

V4.0

V4.0

N/A

N/A

V4.0

V4.0

Desigo

Room unit

QMX3.P88

Freely configurable operator unit, flush-mounted (fume hood)

8 mA

3

V4.0

V4.0

N/A

N/A

V4.0

V4.0

Gamma

Blind actuator

JB 520C23

1x blind actuator, 1x6A (AC 120 V)

10 mA

1

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Blind actuator

JB 521C23

2x blind actuator, 2x6A (AC 120 V)

10 mA

4

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Blind actuator

N 543D31

Blind actuator: 4 channels

N/A

4

V4.1

V4.1

No

No

No

No

Gamma

Blind actuator

N 543D51

Blind actuator with end position detection: 8 channels

N/A

8

V4.0

V4.1

No

No

No

No

Gamma

Blind actuator

RL 521/23

2 x blind actuator, 6A, AC 230V

10 mA

4

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Blind actuator

RS 520/23

1 x blind actuator, 6A, AC 230V

10 mA

2

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Blind actuator

UP 520/03

1x blind actuator, 6A, AC 230V

10 mA

2

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Blind actuator

UP 520/13

1 x blind actuator, 6A, AC 230V

10 mA

2

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Input

JB 260C23

4-fold binary input, AC/DC12...230V

N/A

N/A

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Input

RL 260/23

4-fold binary input, AC/DC12...230V

N/A

4

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light dim actuator

JB 525C23

1x universal lighting dimmer, 1x125VA (AC120V)

10 mA

1

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light dim actuator

JB 526C23

2 channel 1...10V dimmer with relay output

10 mA

2

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light dim actuator

JB 527C23

1 channel 1...10V dimmer with relay output

10 mA

1

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light dim actuator

N 525D11

Switching/Dimming actuator, 2x DALI, broadcast

5 mA

N/A

V4.1.1

V4.1.1

No

No

No

No

Gamma

Light dim actuator

N 528C01

DIN rail 2-channel universal lighting dimmer (incl. LED dimming), UL

N/A

N/A

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light dim actuator

N 528D01

Universal dimmer, 2 x 300 VA, AC 230 V

N/A

2

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light dim actuator

N 536D31

Switching/Dimming actuator 4 channel, 1...10V dimmer with relay output

N/A

4

V4.1.1

V4.1.1

No

No

No

No

Gamma

Light dim actuator

N 536D51

Switching/Dimming actuator 8 channel, 1...10V dimmer with relay output

N/A

8

V4.0

V4.1.1

No

No

No

No

Gamma

Light dim actuator

N 554D31

Universal dimmer, 4 x 300 VA / 1x 1000 VA, AC 230 V

7.5 mA

4

V3.2

V4.0

V4.0

V4.0

No

No

Gamma

Light dim actuator

RL 526D23

Switching/Dimming actuator 2 x AC 230 V, 10 A, 1...10 V

N/A

2

V4.1.1

V4.1.1

No

No

No

No

Gamma

Light dim actuator

RS 525/23

1 x universal lighting dimmer, 1x 250VA, AC 230V

10 mA

1

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light dim actuator

UP 525/03

Universal lighting dimmer, 1x 250VA, AC 230V

10 mA

1

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light dim actuator

UP 525/13

1x universal light. dimmer, 1x 250VA, AC 230V

10 mA

1

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light switch

JB 510C23

2x lights switching, 2x10A (AC 120V/AC 277V)

10 mA

2

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light switch actuator

JB 512C23

1x light switching actuator, 1x20A or 1x15A (AC 120V / AC 277V or AC 347V)

10 mA

1

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light switch

JB 513C23

3x lights switching, 3x6A (AC 120V / AC 277V)

10 mA

3

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light switch

RL 512/23

1x light switching actuator, 16A / AC 230V

10 mA

1

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light switch

RL 513/23

3x lights switching actuator, 3x6A AC 230V

10 mA

3

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light switch

RS 510/23

2x lights switching actuator, 2x10A, AC 230V

10 mA

2

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light switch

UP 510/03

2x lights switching actuator, 2x10A, AC 230V

10 mA

2

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Light switch

UP 510/13

2x lights switching actuator, 2x10A, AC 230V

10 mA

2

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Push button

UP 20x

Arina push button (CN market only): UP 201 (single), UP 202 (double), UP 203 (quadruple)

9 mA

N/A

No

No

No

No

No

No

Gamma

Push button

UP 21x

Touch sensors glass: UP 211 (single), UP 212 (double), UP 213 (quadruple)

211: 15 mA

212: 20 mA

213: 25 mA

2, 4, 8

V4.0

V4.0

No

No

No

No

Gamma

Push button

UP 220D31

Push-button interface: for multi vendor switches (4 DI or 4 DO for LED)

11 mA

4

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Push button

UP 22x

Delta i-system push button: UP 221 (single), UP 222 (double), UP 223 (triple)

9 mA

2, 4, 6

V4.0

V4.0

V4.0

V4.0

No

Partially from Desigo Room Automation

Gamma

Push button

UP 28x

Delta style push button: UP 285 (single), UP 286 (double), UP 287 (quadruple)

9 mA

2, 4, 8

V4.0

V4.0

V4.0

V4.0

No

Partially from Desigo Room Automation

Gamma

Sensor

UP 255D21

Brightness sensor

10 mA

1

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Sensor

UP 258D11

Presence detector & brightness sensor (product phase out at the end of 2016)

10 mA

N/A

V4.0

V4.0

V4.0

V4.0

No

No

Gamma

Sensor

UP 258D12

Presence detector & brightness sensor, successor of UP258D11

N/A

N/A

V4.0

V4.0

V4.0

V4.0

V4.0

V4.0

Gamma

Sensor

UP 258D31

Presence detector, brightness, T sensor WIDE

13 mA

3

V4.0

V4.0

No

No

No

No

Gamma

Sensor

UP 258D41

Presence detector, brightness, T, rH. sensor WIDE pro

13 mA

4

V4.0

V4.0

No

No

No

No

Gamma

Sensor

UP 258D51

Presence detector, brightness, T, rH., CO2 sensor WIDE multi

30 mA

5

V4.0

V4.0

No

No

No

No

Gamma

Sensor

UP 258D61

Presence detector, brightness, T sensor WIDE DualTech

20 mA

3

V4.0

V4.0

No

No

No

No

Gamma

Switch actuator

N 535D31

Switching actuator with current detection: 4 channels

N/A

N/A

No

No

No

No

No

No

Gamma

Switch actuator

N 535D51

Switching actuator with current detection: 8 channels

N/A

8

No

No

No

No

No

No

Gamma

Switch actuator

N 535D61

Switching actuator with current detection: 12 channels

N/A

8

No

No

No

No

No

No

Gamma

Switch actuator

N 53xD

Switching actuator 9 types: 4 / 8 / 12 channels

N/A

4, 8, 12

V3.2

V4.0

V4.0

V4.0

No

No

OpenAir

Damper actuator

GDB111.1E/KN

Damper actuator 5 Nm, non-spring return, AC 24 V, 150s

5 mA

2

V4.0

V4.1

No

No

No

No

OpenAir

Damper actuator

GDB181.E/KN

GLB181.E/KN

VAV compact controller

5 mA

2

V4.0

V4.0

V4.0

V4.0

No

No

OpenAir

Damper actuator

GLB111.1E/KN

Damper actuator 10 Nm, non-spring return, AC 24 V, 150s

5 mA

2

V4.0

V4.1

No

No

No

No

Symaro

Sensor

AQR2532NNW

Flush-mounted room sensor with front module and base module

5 mA

1-3

V4.0

V4.0

V4.0

V4.0

No

No

Symaro

Sensor

AQR2535NNW

Flush-mounted room sensor with front module and base module

5 mA

1-3

V4.0

V4.0

V4.0

V4.0

No

No

Symaro

Sensor

AQR2535NNWQ

Flush-mounted room sensor with front module and base module

5 mA

1-3

V4.0

V4.0

V4.0

V4.0

No

No