Template Name (Dis) | Extension (pod) name |
Chilled Beam Passive 2Pipe Heating/Cooling and Electric 1-Stage Radiator Fan Coil 2Pipe Heating/Cooling and HW Coil Fan Coil 4Pipe with ChW and HW Fan Coil Unit Vent with 2-Stage DX Cool and 2-Stage Electric Heat and OA Damper Fan Coil Unit Vent with 2-Stage DX Cool and HW and OA Damper Fan Coil Unit Vent with ChW and 2-Stage Electric Heat and OA Damper Fan Coil Unit Vent with ChW and HW and OA Damper Fan Coil with 2-Stage DX Cool and 2-Stage Electric Heat Fan Coil with ChW and 2-Stage Electric Heat Heat Pump Multi-Stage with Rev Vlv and Hot Gas Reheat, Multi-Spd Fan, 1-Stage Electric Heat and HW Radiator and OA Damper VAV/CV Cooling Only VAV with 2 stage Electric Heat VAV with Hot Water VAV Series FPB with 2 Stage Electric Heat VAV Series FPB with Hot Water VAV Parallel Fan Powered Box with 2-Stage Electric Heat VAV Parallel Fan Powered Box with Hot Water and Supply Temp Control VAV Series Fan Powered Box with Hot Water and Supply Temp Control VAV Hot Water with Supply Temp Control VAV Parallel Fan Powered Box with Hot Water VAV Parallel Fan Powered Box with Hot Water and Supply Temp Control Heat Pump Multi-Stage with Rev Vlv, Multi-Spd Fan, 2-Stage Electric Heat and HW Radiator and OA Damper Heat Pump Multi-Stage, Ground Source with Internal Rev Vlv and Hot Gas Reheat, Vari-Spd Fan, 1-Stage Electric Heat and HW Radiator and OA Damper Heat Pump Single Stage with Rev Vlv, 1-Spd Fan, 1-Stage Electric Heat and HW Radiator and OA Damper Heat Pump Variable Speed with Rev Vlv, Vari-Spd Fan, 2-Stage Electric Heat and 1-Stage Electric Radiator and OA Damper Heat Pump Variable Speed, Water Source with Rev Vlv, Vari-Spd Fan, HW Heat and Modulating Electric Radiator and OA Damper
VAV Cooling Only VAV Hot Water with Supply Temp Control VAV Hot Water with Supply Temp Control with Lights and Blinds VAV Hot Water VAV Parallel Fan Powered Box with 2-Stage Electric Heat VAV Parallel Fan Powered Box with Hot Water and Supply Temp Control VAV Parallel Fan Powered Box with Hot Water VAV Series Fan Powered Box with 2-Stage Electric Heat VAV Series Fan Powered Box with Hot Water and Supply Temp Control VAV Series Fan Powered Box with Hot Water VAV with 2-Stage Electric Heat | SiemensGlobalDxrTemplates (metric) |
RDY | Description | Name | Pod |
Siemens’ RDY Series thermostat (Site controls thermostat, RDY2000BN™, RDY2000 Commercial Room Thermostat, Ecoview Thermostat). | RDY CONVL | GlobalDXR (metric) | |
RDY HP | |||
RDS | Smart Thermostat RDS | 2-wire, 1 phase | |
3-wire, 1 phase | |||
3-wire 3-phase/ 4-wire 3-phase |
Template name | Template Description | Pod name |
2-Speed Fans | PXC AHU22 | siemensGlobalPxcTemplates.pod (metric) |
Temperature and humidity cascade control. | PXC AHU23 | |
Storage charge and external heat exchanger | PXC DHW22 | |
Direct domestic hot water treatment | PXC DHW23 | |
Transfer station with one heat exchanger | PXC DSH21 | |
Heat generator, two boilers with external control | PXC HGEN22 | |
Heat generator, one boiler with external control | PXC HGEN23 | |
Heating circuit, pre-control | HCcr22 | |
Heat generation, two boilers with external control | HGen22 | |
Heat generation, one boiler with external control | HGen23 |
Description | Name | Pod |
MD Meter Templates | 2-wire, 1 phase | SiemensGlobalPxcTemplates |
| 3-wire, 1 phase | |
| 3-wire 3-phase/ 4-wire 3-phase |