These blocks can be found in the Block Library in the Math group.
add
Addition: '∑ vals'.
Calculates a total or sum of all inputs. Any val which doesn't evaluate to a number is ignored. If no vals evaluate to a number then return null.
In this example, we are adding currents A, B, and C to get Total Current.
avg
Fold vals their standard average or arithmetic mean.
Calculates an average value of all inputs. Any val which doesn't evaluate to a number is ignored. If no vals evaluate to a number then return null.
div
Multiply: 'vals₀ × vals₁ × vals₂ '.
Divides input b from input a. (a divided by b). Any val which doesn't evaluate to a number is ignored. If no vals evaluate to a number then return null.
isEven
Checks to see if a number is an even number (a multiple of 2) and the input must be a whole number (integer).
isOdd
Checks to see if a number is an odd number (not a multiple of 2) and the input must be a whole number (integer).
Max
Maximum of vals.
Extracts the largest of various number input values. Any val which doesn't evaluate to a number is ignored. If no vals evaluate to a number then return null.
min
Minimum of vals.
Extracts the smallest of various number input values. Any val which doesn't evaluate to a number is ignored. If no vals evaluate to null
Modulo
Modulo/remainder: 'a % b'.
Modulo is the remainder (remaining whole number) after input a is divided by input b. Return null if a or b doesn't evaluate to number.
Mult
Multiply: 'vals₀ × vals₁ × vals₂'.
Multiply two or more input values. There is no pre-defined limit to the number of input variables (though there may be a practical limit). Any val which doesn't evaluate to a number is ignored. If no vals evaluate to a number then return null.
Neg
Negate: '-val'.
Negate reverses the math sign + or - of the input value to result in the opposite sign. Return null if val doesn't evaluate to number.
sineWave
Generates a number output (result) based on a sine wave algorithm. min is the lowest number of the sinewave and max is the highest number of the sinewave.
Period is in minutes and determines the amount of time it takes to complete one full cycle of the sinewave.
sub
Subtract: 'a - b'.
Return null if a or b doesn't evaluate to number.
threshold
Threshold returns true when input is above or below a setpoint with configurable deadband.
The deadband is only applied when the output is going from true to false.
aboveBy
Check if the base number is above the input number by a threshold.
abs
Return the absolute value of the number\
belowBy
Check if the base number is below the input number by a threshold
limit
Limit val between an inclusive min and max
Pow
Power a^b.
Returns null if a or b does not evaluate to a number.
random
Generate a random number between min and max inclusive on every cycle.
reset
Reset block computes output based on two linear equations. The input is clipped to inLo and inHi, the percentage of input along the linear segment between inLo and inHi is computed, and then that percentage is output as a Number between outLo and outHi.
sqrt
Sqrt: '√val
'.
Return null if val
does not evaluate to a number.
within
Verifies if the provided numbers are within an offset from the base.