Link to download pod: finAmChartsReactExt.pod
The finAmChartsReactExt pod adds the AM Charts Category to the Components menu.
Each chart holds a different number of points and different types of data.
- Historical Data: his
- Current Value: curVal.
Chart type | Points | Historical Data/Current Value |
---|---|---|
Area Chart | up to 10 points | Shows his |
Column Chart | up to 10 points | Shows his or curVal |
Column Layered | must be 2 points | Shows his |
Column Line | must be 2 points | Shows his |
Column Stacked | up to 10 points | Shows his |
Line Chart | up to 10 points | Shows his |
Pie Chart | up to 10 points | Shows curVal |
How to Use
- In the Components pane, navigate to AM Charts Category.
- Drag and drop a component from AM Charts Category onto the Builder.
- Right click and select Edit AM Chart.
- The dialog box displays, depending on the AM Chart you selected.
- In the Charts tab, fill out the required fields.
- In the Points tab, fill out the required fields.
Points shown in the drop-down are the virtual points on the page.
- If a point does not display as an option in the drop-down, drag and drop the point from the Equip pane onto the Builder.
- Click OK.