How to Use
- In the Components pane, drag and drop an SVG gauge from SVG Gauges Category onto the Builder.
- Drag-and-drop a Virtual point onto the SVG gauge.
- Right click on the SVG gauge and select Configure Gauge.
- A dialog box displays depending on the gauge, allowing you to customize the gauge.
Refresh for the changes to take effect.
SVG Gauges Category
Gauge Type | Max number of points | ||
---|---|---|---|
Bar Gauges | Bar Gauge 1 | 1 point | |
Bar Gauge 2 | |||
Bar Gauge 3 | |||
Bar Gauge 4 | |||
Bar Gauge 5 | |||
Circle Gauges | Circle Gauge 1 | 1 point | |
Circle Gauge 2 | |||
Half Circle Gauges | Half Circle Gauge 1 | 1 point | |
Half Circle Gauge 2 | |||
Half Circle Gauge 3 | |||
Half Circle Gauge 4 | |||
Half Circle Gauge 5 | |||
Half Circle Gauge 6 | |||
Half Circle Gauge 7 | |||
Half Circle Gauge 8 | |||
Icon Gauges | Battery Gauge | 1 point | |
Needle Gauge | |||
Light Gauge | Light Gauge 1 | ||
Light Gauge 2 | |||
Weather Gauges | Lightning Gauge | 1 point | |
Raindrop Gauge | |||
Snowflake Gauge | |||
Sun Gauge |
SVG Misc Category
Gauge Type | Max number of points |
---|---|
Button Bar | 1 point |
Label Container | 1 point |