Battery Gauge
|
Property | Value |
---|---|
Short Name | Name with the gauge. |
Min Value | Lowest value displayed on the gauge. |
Max Value | Highest value displayed on the gauge. |
Low Range Color | Color of the bar when below the set Mid Range. |
Mid Range Color | Color of the bar when in-between the set Mid Range. |
High Range Color | Color of the bar when above the set Mid Range. |
Mid Range Min | Range in which the bar changes colors within. |
Mid Range Max | Range in which the bar changes colors within. |
Show Background | Checkbox and if selected, displays a view-container around the gauge. |
Needle Gauge
Property | Value |
---|---|
Needle Color | Color for the needle. |
Dot Color | Color for the dot. |
Min Degrees | Lowest value degree. |
Min Value | Lowest value displayed on the gauge. |
Max Degree | Highest value degree. |
Max Value | Highest value displayed on the gauge. |
Show Background | Checkbox and if selected, displays a view-container around the gauge. |
Hide Dot | Sets the dot opacity to be transparent. |
Other Icon Gauges
Property | Value |
---|---|
Text Color | Color of text. |
Color | Color of the icon fill. |
Short Name | Name appearing with the gauge. |
Min Value | Lowest value displayed on the gauge. |
Max Value | Highest value displayed on the gauge. |
Show Background | Checkbox and if selected, displays a view-container around the gauge. |
Show Label | Displays the name and value next to the gauge. |