Bar Gauge 1
Property | Value |
---|---|
Rotate | Horizontal or vertical bar. |
Needle Color | Color of the border around the gauge. |
Text Color | Color of the value. |
Gradient Color 1 | Gradient color on the left (top for vertical). |
Gradient Color 2 | Gradient color in the middle. |
Gradient Color 3 | Gradient color on the right (bottom for vertical). |
Min Value | Lowest value displayed on the gauge. |
Max Value | Highest value displayed on the gauge. |
Show Background | Checkbox and if selected, displays a view-container around the gauge. |
Bar Gauge 2
Property | Value |
---|---|
Rotate | Horizontal or vertical bar. |
Min Value | Lowest value displayed on the gauge. |
Max Value | Highest value displayed on the gauge. |
Text Color | Color of the text. |
Min Color | Color of the bar when below the set Mid Range. |
Mid Color | Color of the bar when in-between the set Mid Range. |
Max Color | Color of the bar when above the set Mid Range. |
Mid Range Min | Range in which the bar changes colors within. |
Mid Range Max | Range in which the bar changes colors within. |
Show Background | Checkbox and if selected, displays a view-container around the gauge. |
Short Name | Name appearing with the gauge. |
Bar Gauge 3
Property | Value |
---|---|
Rotate | Horizontal or vertical bar. |
Short Name | Name appearing with the gauge. |
Number Color | Color of the value. |
Text Color | Color of the navName/ Short Name. |
Color | Color of the bar and circle. |
Min Value | Lowest value displayed on the gauge. |
Max Value | Highest value displayed on the gauge. |
Show Background | Checkbox and if selected, displays a view-container around the gauge. |
Bar Gauge 4
Property | Value |
---|---|
Rotate | Horizontal or vertical bar. |
Color | Color for gauge. |
Min Value | Lowest value displayed on the gauge. |
Max Value | Highest value displayed on the gauge. |
Show Background | Checkbox and if selected, displays a view-container around the gauge. |
Bar Gauge 5
Property | Value |
---|---|
Rotate | Horizontal or vertical bar. |
Short Name | Name appearing with the gauge. |
Text Color | Color for the text. |
Background Color | Color of the whole gauge. |
Fill Color | Color for gauge fill. |
Min Value | Lowest value displayed on the gauge. |
Max Value | Highest value displayed on the gauge. |
Show Background | Checkbox and if selected, displays a view-container around the gauge. |