The fume hood controller communicates with a room controller through group data exchange.
The fume hood setpoint may need to be increased due to laboratory temperature or laboratory airflow requirements. A fume hood demand request will be sent from the laboratory room to maintain proper pressurization.
Variables collected by room:
- Air flow value for tracking (reflects flow or setpoint)
- Fume hood minimum provided air flow for exhaust
- Fume hood maximum provided air flow for exhaust
The fume hood minimum and maximum airflow provided signals are collected by the room.
Variables distributed from room:
- Occupancy
- Fume hood exhaust air flow request from room
Exhaust setpoint determination
The exhaust airflow request from the room will only change the exhaust airflow setpoint when the exhaust setpoint selection is set to auto.
When the occupied exhaust airflow setpoint is higher than minimum, the exhaust airflow request from the room will be evaluated against the maximum airflow setpoint.
When the occupied exhaust airflow setpoint is equal to minimum setpoint, the exhaust airflow request from the room will be evaluated against minimum airflow setpoint.
When the unoccupied exhaust airflow setpoint is higher than minimum setpoint, the room exhaust airflow request from the room will be evaluated against the max airflow setpoint. If the exhaust request is higher than the unoccupied exhaust airflow setpoint, the exhaust airflow setpoint will be set equal to the exhaust request.
When the unoccupied exhaust setpoint is less than or equal to minimum setpoint, the exhaust airflow request from the room will be evaluated against the minimum airflow setpoint. If the exhaust request is higher than minimum airflow setpoint and higher than the unoccupied exhaust airflow setpoint, the exhaust airflow setpoint will be set equal to the exhaust request.
Interface | Description | Type | Ref. | Owned by |
---|---|---|---|---|
FhVFace | Fume hood face velocity | AI | ● | Room segment / Field device |
FhSpAirFlEh | Fume hood exhaust air volume flow setpoint | APrcVal | ● | - |
FhSpAirFlRelEh | Fume hood exhaust setpoint for relative air volume flow | ACalcVal | ● | - |
FhVFaceEff | Fume hood effective face velocity | ACalcVal | ● | - |
FhAirFlReqEh | Fume hood exhaust air volume flow request from room | ACalcVal | ● | - |
FhAflMinEffEh | Fume hood exhaust effective minimum air volume flow | ACalcVal | ● | - |
FhAflMaxPvdEh | Fume hood maximum provided air volume flow for exhaust | ACalcVal | ● | - |
FhAflMinPvdEh | Fume hood minimum provided air volume flow for exhaust | ACalcVal | ● | - |
FhSpVFace | Fume hood face velocity setpoint | ACalcVal | ● | - |
FhSpAirFlManEh | Fume hood exhaust manual air volume flow setpoint | ACnfVal | ● | - |
FhUcdSpVFace | Fume hood unoccupied face velocity setpoint | ACnfVal | ● | - |
FhOcdSpVFace | Fume hood occupied face velocity setpoint | ACnfVal | ● | - |