The fan coil application can be configured with a fan coil application type. Each fan coil application type can also combine a ceiling heating/chilled ceiling (beam) or radiator application. The image below provides an overview of the fan coil application type with all possible HVAC components that can be configured for a fan coil application. The configuration enables the applicable (required) aggregate on the DXR2.
Plant diagram
Figure: Application types for fan coil applications
Key:
DXR2… | Automation station |
| Q1 | Fan |
B1 | Return air temperature sensor |
| R1 | Room operator unit |
B2 | Mixed air sensor |
| YC | Chilled water cooling coils |
B3 | Supply air sensor |
| YH | Hot water heating coils or electric heating coils |
D1 | Presence |
| ||
D2 | Window contact |
| YHC | Heating/cooling coils |
D3 | Outside temperature sensor |
| YM | Damper actuator |