Various application types can be used on each DXR2 room automation station. The application types contain application functions for room conditions, lighting, and shading. It is the I/O mix of the DXR2 that determines the characteristics of the application types. Each DXR2 can operate one active and configured application type.

Preloaded

At least one application type, suitable to the I/O mix is preloaded on each DXR2. This increases efficiency since there is no download.

Load

A configurable application type can be replaced on the DXR2 by another application type as needed. This is also true if you want to use a newer version of an application type.

Template

An application can be saved as a template in the project and reused after configuring. A template is still fully configurable so that functionality can be adapted even on a template.

Configuration of
on-board inputs and outputs

All application types can be configured. The system automatically enables the application function when selecting the on-board device configuration or configuration of KNX PL-Link devices. The sets made by the system can be checked and changed as needed.

Figure: Example for configuring on-board outputs

Configuration of
KNX PL-Link field devices

All application types provide a selection of supported field devices. They can be selected and configured.

Figure: Example of selecting KNX PL-Link field devices

Engineering configured functions and field devices

The parameters can be changed on all configured functions and field devices. The system presets all parameters; they can be changed as needed.

Figure: Application configuration of on-board outputs

Template for a DXR2 application

Configured DXR2 applications can be saved and reused as templates. Desigo room automation already has a set of templates for the DXR2 as examples for configurable room applications.