Each DXR2 room automation station calculates heating and cooling demand for a room and makes the result available through a group of the central function (supply chain hot water/chilled water).

Outside air temperature
dependent heating curve

The hot water demand setpoint is calculated in the central function using a heating curve based on the outside temperature.

 

Sp

Flow temperature setpoint

 

TOa

Outside air temperature

SpTFlDs

70 °C

 

TOaDs

-11 °C

SpTFlHi

25 °C

 

TOaHi

15 °C

Figure: Characteristic curve for the outside temperature-dependent heating curve

Demand correction by collected valve positions

Valve positions in the various rooms correct the demand setpoint in the central function based on the number of valves between a value of 70...100%.

Description

Name

Default value

Setpoint correction, if 100% of all consumers are within 70…100%.

SpCorrTFlHi

5 [K]

Setpoint correction, if 0% of all consumers are within 70…100%.

SpCorrTFlLo

-5 [K]