The pressurized room application can be configured using a pressurized room application type. Each application type can also combine a radiant/chilled ceiling or radiator application. The image below provides an overview of the application type with all possible components that can be configured for a pressurized room application.
Plant diagram
Figure: Application types for pressurized room, temperature control
Key:
DXR2… | Automation station |
| B4 | Primary air temperature |
B1 | Return air temperature sensor |
| R1 | Room operator unit |
B3 | Supply air sensor |
| D1 | Presence |
YC | Chilled water cooling coils |
| D2 | Window contact |
P | Pressure sensor |
| YS | VAV supply air |
YH | Hot water heating coils or electric heating coils |
| YE | VAV extract air |
YHC | Heating/Cooling coil |
|
|
|