The heat pump application can be used for air quality control. It requires an outside air damper capable of supplying the room with fresh air and an air quality sensor in the room. The application automatically enabled air quality control as soon as an air quality sensor and an outside damper is configured.

Setpoints

Air quality setpoints can be configured separately for each room operating mode.

Description

Name

Default value

Setpoint room air quality for comfort

SpAQualRCmf

900 ppm

Setpoint room air quality for pre-comfort

SpAQualRPcf

1100 ppm

Setpoint room air quality for economy

SpAQualREco

1500 ppm

Setpoint room air quality for protection

SpAQualRPrt

1500 ppm

Minimum positions for
outside air damper

The minimum outside air damper position can also be configured for each room operating mode.

Description

Name

Default value

Minimum outside air damper position for comfort

DmpOaPosMinCmf

50 [%]

Minimum outside air damper position for pre-comfort

DmpOaPosMinPcf

40 [%]

Minimum outside air damper position for economy

DmpOaPosMinEco

30 [%]

Minimum outside damper position for protection

DmpOaPosMinPrt

20 [%]