Each room has four different setpoints for air quality: One each for operating modes Comfort, Pre-Comfort, Economy, and Protection. The setpoints can be configured on the DXR2 room automation station.
A setpoint is selected and used for control depending on the actual room operating mode.
Setpoint configuration
The air quality setpoints can be configured on the DXR2.
Description | Name | Default value |
---|---|---|
Setpoint room air quality for comfort | SpAQualRCmf | 900 ppm |
Setpoint room air quality for pre-comfort | SpAQualRPcf | 1100 ppm |
Setpoint room air quality for economy | SpAQualREco | 1500 ppm |
Setpoint room air quality for protection | SpAQualRPrt | 1500 ppm |