Figure: Room operator unit QMX3.P44

Function

The room operator unit QMX3.P44 is used in rooms with the following aim:

  • Acquiring the room humidity
  • Acquiring the room temperature
  • Operating Comfort and HVAC functions

The room operator unit communicates with the DXR2 room automation station via the KNX PL-Link bus.

A segmented LCD display displays the HVAC states in the room. The various state displays and associated operations on the room operator unit can be enabled or disabled through configuration. Up to 8 capacitive operating buttons are used to operate the room. These buttons are assigned to fixed functions.

The leaf symbol of the Green Leaf function indicates if the room is operated efficiently.

Display and arrangement of the buttons

An LCD display and capacitive buttons to operate HVAC room functions are located on the top half of the device. The HVAC functions are selected and operated on buttons 1 through 8. The Green Leaf (green/red leaf) is located in the upper right-hand corner on button 5.

Figure: Configurable displays on the QMX3.P44 display

Displays

The following displays can be configured:

  • Window contact state
  • Present measured room temperature or outside temperature
  • Present measured room humidity
  • Present measured room air quality in ppm or clear text (requires a separate air quality sensor in the room)
  • State heating/cooling
  • Present setpoint for room temperature relative or absolute in °C
  • Present fan stage
  • Present operating mode for room
  • Display of present displayed data (temperature, humidity, or air quality)
  • Present presence button state

Operation

The following operating elements can be configured to be available to the room user: