Dynamic calibration can be only conducted during operation with a network and switched-on VAV system.

The DXR2 web server is used during commissioning to conduct dynamic calibration of a VAV box. The DXR2 web server must be connected. After logging on, the use is provided a Favorites view for calibration. The overview includes all relevant parameters and the data point for automatically conducting dynamic calibration. The following list displays an overview of the parameters on dynamic calibration for each VAV box.

Description

Name

Default value

Supply air VAV balancing command

0:Ready
1:Balancing
2:Calibrate
3:Record
4:Balanced

VavSuBalCmd

0:Ready

Supply air VAV balancing state

VavSuBalSta

1:Initial

Supply air VAV balancing mode

0: Maximum cooling
1: Maximum heating
2: Maximum ventilation
3: Minimum cooling
4: Minimum heating
5: Minimum ventilation
6: Manual

VavSuBalMod

0: Maximum cooling

Supply air VAV air volume flow at hood

VavSuAirFlHood

100 [m3/h]

Supply air VAV recorded balancing mode

0: Maximum cooling
1: Maximum heating
2: Maximum ventilation
3: Minimum cooling
4: Minimum heating
5: Minimum ventilation
6: Manual

VavSuBalModRec

1: Maximum cooling

Supply air VAV recorded air volume flow at hood

VavSuAflHodRec

0 [m3/h]

Supply air VAV recorded flow coefficient

VavSuFlCoefRec

0

Supply air VAV initial flow coefficient

VavSuFlCoefIni

0

Supply air VAV recorded air volume flow

VavSuAirFlRec

0 [m3/h]

Supply air VAV recorded position

VavSuPosRec

0 [%]

Supply air VAV duct area

VavSuDuctArea

0.05 [m2]

Supply air VAV duct shape

VavSuDuctShape

2:Round

Supply air VAV dimension A

VavSuDmsnA

20 [cm]

Supply air VAV dimension B

VavSuDmsnB

20 [cm]

Supply air VAV flow coefficient

VavSuFlCoef

0.78

Supply air VAV smoke control air volume flow setpoint

VavSuSpAflSmk

50 [m3/h]

Supply air VAV maximum air volume flow for cooling

VavSuAirFlMaxC

100 [m3/h]]

Supply air VAV minimum air volume flow for cooling

VavSuAirFlMinC

50 [m3/h]

Supply air VAV maximum air volume flow for heating

VavSuAirFlMaxH

100 [m3/h]

Supply air VAV minimum air volume flow for heating

VavSuAirFlMinH

50 [m3/h]

Supply air VAV maximum air flow for ventilation

VavSuAflMaxVnt

100 [m3/h]

Supply air VAV minimum air volume flow for ventilation

VavSuAflMinVnt

0 [m3/h]