The DXR2 room automation station for emergency control, receives emergency signals (e.g. fire or evacuation) via digital inputs and takes over control of the electrical and mechanical installations for lighting, facade, and HVAC in a the building as long as the various supply and room automation components remain undamaged.

CAUTION!

It is the Danger management system, and not Desigo room automation, that is responsible for fire detection and evaluation of the correct HVAC emergency operating modes for a fire section and primary plants.

WARNING
Desigo Room Automation is not approved by fire authorities. Fire can result in death or serious injury.

As a consequence, room automation fire solutions are only used on non-critical applications with a limited risk to health and risks,

For critical application, an individual permit by the fire authorities on site must be acquired for a specific project.

CAUTION!

The configurable Desigo room automation can switch all available luminaires to a specified value at the highest priority during an emergency. This is not emergency lighting or evacuation route control, but rather is only a supporting measure during an emergency to supply all rooms with the maximum brightness.

NOTICE
The configurable Desigo room automation does not support emergency lighting control with service and test functions for decentralized or centralized batteries.

The function is part of application types for central functions and can be loaded to a DXR2.E/M18.

 

Emg

Emergency signal source for HVAC, lighting, and blinds

 

AS

Room automation station

 

CAS

Central automation station for emergency control

Figure: Plant diagram for emergency control automation station

The following input signals can be read on DXR2 for emergency controls.

Command

Inputs

Information is used for

Facade emergency control

Digital

(open contact)

Application: Central emergency functions shading products drives all facade products to a configurable position at the highest priority

Lighting emergency control

Digital

(open contact)

Application: Central emergency function lighting switches all luminaires in the building at the highest priority

HVAC emergency shutdown

Digital

(open contact)

Application: Central HVAC emergency mode switches off air supply

HVAC negative pressure

(extract air)

Digital

(No contact)

Application: Central smoke extraction extract air

HVAC positive pressure

(supply air)

Digital

(No contact)

Application: Central smoke extraction supply air

Facade emergency control

During an emergency, all facades can be deployed to a configurable position via an digital input. The command is carried out at the highest priority and cannot be locally overridden in the room or from another central operation.

The facade or individual parts thereof can only be manually or automatically operated after resetting this digital command.

The emergency position of the facade can be configured.

Description

Name

Default value

Central emergency for shading command value:

1:Open
2:Height 25%, angle undef
3:Height 50%, angle undef
4:Height 75%, angle undef
5:Height 100%, angle 0%
6:Height 100%, angle 25%
7:Height 100%, angle 50%
8:Closed
9:Undefined

CenEmgShdCmdv

1:Open

The application repeats the command cyclically at the highest priority as long as the digital command for facade emergency control is active. The cycle can be configured.

Description

Name

Default value

Cycle

0...60 [min]

Cycle

15 [min]

The command for facade emergency control can be delayed with three additional groups to control larger buildings or facades.

The delay can be configured for each of the three additional groups.

Description

Name

Default value

Central emergency for shading delay 1

0...7200 [s]

CenEmgShdDly1

10 [s]

Central emergency for shading delay 2

0...7200 [s]

CenEmgShdDly2

20 [s]

Central emergency for shading delay 3

0...7200 [s]

CenEmgShdDly3

30 [s]

Lighting emergency control

All luminaires can be controlled during an emergency via a digital command. The command is carried out at the highest priority and cannot be locally overridden in the room or from another central operation.

Lighting can only be manually or automatically operated after this digital command is reset.

The emergency lighting control can be configured.

Description

Name

Default value

Emergency lighting level

1:Off
2:12.5%
3:25%
4:37.5%
5:50%
6:62.5%
7:75%
8:On
9:Undefined

EmgLgtLvl

8:On

The application repeats the command cyclically at the highest priority as long as the digital command for lighting emergency control is active. The cycle can be configured.

Description

Name

Default value

Cycle

0...60 [min]

Cycle

15 [min]

HVAC emergency shutdown

During an emergency, air HVAC devices in the room can be controlled via a digital command. The command is carried out at the highest priority and cannot be locally overridden in the room or from another central operation.

HVAC plants can only be manually or automatically operated after this digital command is reset.

All HVAC devices in the rooms are switched off if the digital command for HVAC emergency shutdown is activated.

The function offers a test parameter that supports tests emergency reactions regardless of digital input conditions on the fixed wired interface.

Description

Name

Default value

HVAC emergency test

1:None
2:Air volume flow off
3:Smoke extraction positive pressure
4:Smoke extraction negative pressure
5:Purge

TstHvacEmg

1:None

HVAC negative pressure

In addition to HVAC emergency shutdown, all extract air VAV in the rooms can be used to extract smoke with negative pressure via another digital command. The command is carried out at the highest priority and cannot be locally overridden in the room or from another central operation.

HVAC devices can only be manually or automatically operated after this digital command is reset.

All extract air VAV is controlled in the room to a configured air flow if the digital command is activated for this type of HVAC smoke extraction. The value can be configured separately for all extract VAV in the room:

Description

Name

Default value

Extract air VAV smoke control air volume flow setpoint

VavExSpAflSmk

50 [m3/h]
29.4 [ft3/min]
13.89 [l/s]

The function offers a test parameter that supports tests emergency reactions regardless of digital input conditions on the fixed wired interface.

Description

Name

Default value

HVAC emergency test

1:None
2:Air volume flow off
3:Smoke extraction positive pressure
4:Smoke extraction negative pressure
5:Purge

TstHvacEmg

1:None

 

NOTICE
This is not a safety function for extracting smoke from buildings

The function can only be used as a supplement to use the air supply system in support of extracting smoke in the rooms with VAV extract air as long as the associated components are still operational.

HVAC positive pressure

In addition to HVAC emergency shutdown, all supply air VAV in the rooms can be used to extract smoke with positive pressure via another digital command. The command is carried out at the highest priority and cannot be locally overridden in the room or from another central operation.

HVAC devices can only be manually or automatically operated after this digital command is reset.

All supply air VAV is controlled in the room to a configured air flow if the digital command is activated for this type of HVAC smoke extraction. The value can be configured separately for all supply air VAV in the room:

Description

Name

Default value

Supply air VAV smoke control air volume flow setpoint

VavSuSpAflSmk

50 [m3/h]
29.4 [ft3/min]
13.89 [l/s]

The function offers a test parameter that supports tests emergency reactions regardless of digital input conditions on the fixed wired interface.

Description

Name

Default value

HVAC emergency test

1:None
2:Air volume flow off
3:Smoke extraction positive pressure
4:Smoke extraction negative pressure
5:Purge

TstHvacEmg

1:None

 

NOTICE
This is not a safety function for extracting smoke from buildings

The function can only be used as a supplement to use the air supply system in support of extracting smoke in the rooms with VAV extract air as long as the associated components are still operational.

HVAC purge

All supply air and extract VAV in the rooms can be used to purge room air if both digital commands are activated together for HVAC positive and negative pressure. The command is carried out at the highest priority and cannot be locally overridden in the room or from another central operation.

HVAC devices can only be manually or automatically operated after this digital command is reset.

All supply air VAV and extract VAV are controlled in the room to a configured air flow if the digital commands are activated for this type of HVAC purge. The value can be configured separately for all supply air and extract air VAV in the room.

HVAC emergency matrix

HVAC emergency shutdown

HVAC negative pressure

HVAC positive pressure

Resulting HVAC emergency function

On

Off

Off

Emergency shutdown of all rooms connected to the group with VAV plants

On

On

Off

Negative pressure in all rooms connected to the group with VAV plants

On

Off

On

Positive pressure in all rooms connected to the group with VAV plants

On

On

On

Purge in all rooms connected to the group with VAV plants