The following input signals can be read on DXR2 for central control of room operating mode:
Command | Inputs | Information is used for |
---|---|---|
Room operating mode switch 1 | Digital (No contact) | Application: Central operating mode determination |
Room operating mode switch 2 | Digital (No contact) | Application: Central operating mode determination |
Room operating mode switch 3 | Digital (No contact) | Application: Central operating mode determination |
Room operating mode 4 | Digital (No contact) | Application: Central operating mode determination |
Digital commands can be used to change between 2 configured room operating modes per group.
Delay function on large facades
Each of the central commands for the room operating mode can be delayed in the building using three additional groups. It is used primarily in buildings with larger facades if control influences act on facades for a change to the room operating mode. The delay can be configured.
Description | Name | Default value |
---|---|---|
Central operating mode delay 1 0...7200 [s] | CenOpModDly1 | 10 [s] |
Central operating mode delay 2 0...7200 [s] | CenOpModDly2 | 20 [s] |
Central operating mode delay 3 0...7200 [s] | CenOpModDly3 | 30 [s] |