Plant diagram
Figure: 2-stage heat pump with internal reversing valve control
Key:
DXR2… | Automation station |
| HP | Heat pump |
D1 | Presence |
| Q1 | Fan |
D2 | Window contact |
| R1 | Room operator unit |
Sequences
| ||||
Y | Output signal heat pump |
| TR | Room temperature |
SpH | Effective heating setpoint |
| SpC | Effective cooling setpoint |
YH | Heat pump heating |
| YC | Heat pump cooling |
YH1 | Heat pump heating, first stage |
| YC1 | Heat pump cooling, second stage |
YH2 | Heat pump heating, second stage |
| YC2 | Heat pump cooling, second stage |
Figure: 2-stage heating and cooling sequence