Applications for the DXR2 room automation station guarantee the interaction of disciplines HVAC, lighting, and shading, and provide the necessary coordination functions to this end.

Room operating mode
determination

The elementary room coordination function is the determination of the room operating mode from the central scheduler and local presence/Comfort extension entries on the room operator unit.

Green Leaf

Desigo room automation offers room users interaction with regard to energy management via an innovative operating and displaying concept.

The Green Leaf application function determines whether manual operations negative impact HVAC energy efficiency. A red leaf on the room operator unit informs the room occupant of just such a situation. The leaf returns to green by activating the red lead as the Green Leaf returns the room to an energy efficient state. A room operator unit with Green Leaf display is required to use the Green Leaf application function.

Each discipline has its own rules for determining the influence of energy efficiency that is evaluated in the room coordination function.

The criteria for evaluating energy efficiency are:

  • The maximum tolerance to manually shift the room temperature setpoint can be configured.

Description

Name

Default value

Maximum tolerance of room temperature setpoint shift

TolMaxSpTRShft

2 [K]

  • Fan speed: No configuration. A higher value than the automatic value is classified as inefficient.
  • Room operating mode: No configuration. A higher value than the automatic value is classified as inefficient.
  • Lighting: No configuration. Lighting setpoints cannot be less energy efficient than the automatic values.
  • Shading: No configuration. Shading positions cannot be less energy efficient than the automatic values.

Thermal room load analysis

The application tracks the heating/cooling state of the room as well as average room temperature over 24 hours and notes the Comfort room temperature setpoints for heating and cooling. It decides, based on the present comfort setpoints for cooling and heating, the room temperature and heating/cooling state whether shading supports heating and cooling. The information is provided to the local shading elements in the room and processed based on the settings.

The application outputs the thermal room load condition with two states: Load (heating) and discharge (cooling).

Dedicated lock/
enable of Comfort/
HVAC operations

Manual operation on all room operator units for HVAC can be locked based on the specified central operating mode. Manual operation for lighting and blinds is always available and is not impacted by this function.

A parameter determines if manual operation can be locked for HVAC. Manual HVAC operation is locked during the displayed room operating modes, i.e. Comfort cannot be increased and energy efficiency cannot be changed.

Description

Name

Default value

Manual operation lock configuration

1:None
2: Protection
3:Protection / Economy
4: Protection/Economy to Pre-Comfort

ManOpLockCnf

3:Protection / Economy

Room control by switching the operating mode

Trigger signals indicate switch to energy efficiency or Comfort

The room operating mode can automatically control the various applications for HVAC, lighting, or shading. Two trigger signals are available in each room. They are sent to all disciplines on a configured change to room operating mode occurs. The two triggers are "Energy efficiency condition" and "Comfort condition".

You can determine which trigger to send to the disciplines for each change in operating mode.

Description

Name

Default value

Comfort/Pre-Comfort/Economy to Protection

1:None
2:Energy efficiency condition
3:Comfort condition

CmfPcfEcoToPrt

2:Energy efficiency condition

Comfort/Pre-Comfort to Economy

Enumeration see CmfPcfEcoToPrt

CmfPcfToEco

2:Energy efficiency condition

Comfort to Pre-Comfort

Enumeration see CmfPcfEcoToPrt

CmfToPcf

2:Energy efficiency condition

Protection/Economy/Pre-Comfort to Comfort

Enumeration see CmfPcfEcoToPrt

PrtEcoPcfToCmf

3:Comfort condition

Protection/Economy to Pre-Comfort

Enumeration see CmfPcfEcoToPrt

PrtEcoToPcf

1:None

Protection to Economy

Enumeration see CmfPcfEcoToPrt

PrtToEco

1:None

Repeat trigger

The "Energy efficiency condition" trigger can be repeated automatically. The number of repeats to the disciplines as well as the time between repetitions can be configured.

Description

Name

Default value

Repetition time energy efficiency trigger

A repeat of the trigger overrides local, manual commands. The parameter affects only the automatic trigger.

RptTiEefTrg

60 min

Repetition number energy efficiency trigger

The parameter affects only the automatic trigger.

RptNumEefTrg

0

Example

Reactions to the trigger can be configured for the specific discipline. The following table provides an overview on a possible configuration.

Description

Name

Default value

Presence button
Eco → Cmf

CmfCndTrg
3:Manual

HVAC: No impact

Lighting: On starts constant lighting control.

Shading: Stop automatic function

Presence button
Cmf → Eco

EefCndTrg
3:Manual

HVAC: Reset setpoint offset

Lighting: Immediate off

Stops constant lighting control.

Shading: Enable or manual operation and transition to automatic position.

Central scheduler
Cmf → Eco

EefCndTrg
2:Automatic

HVAC: Reset setpoint offset

Lighting: Off with prior flashing

Stops constant lighting control.

Shading: Enable or manual operation and transition to automatic position.

Impact of the trigger on HVAC

A manually adjusted setpoint for HVAC applications can be reset using the trigger for "Energy efficiency condition". Control is reset to automatic. The trigger acts on both the temperature setpoint as well as the setpoint for the fan stage.

The application can also recognize whether the change to the room operating mode from an automatic function or was the result of a manual operation. It can be considered during configuration.

Description

Name

Default value

Fan command for energy efficiency condition trigger at automatic

1:None. The manual fan stage is maintained.
2:Automatic. The manual fan stage is reset.

FanCmdEefAuto

2:Automatic

Fan command for the energy efficiency condition trigger at manual

FanCmdEefMan

2:Automatic

Operating command for energy efficiency condition trigger at automatic

1:None. The manual temperature setpoint is maintained.
2:Automatic. The manual temperature setpoint is reset.

OpCmdEefAuto

2:Automatic

Operating command for energy efficiency condition trigger at manual

OpCmdEefMan

1:None

For HVAC applications, rapid ventilation can be activated using the "Energy efficiency condition" and "Comfort condition" trigger. This supplies a room with rapid ventilation with fresh air for a configurable period.

The application can also recognize whether the change to the room operating mode from an automatic function or was the result of a manual operation. It can be considered during configuration.

Description

Name

Default value

Rapid ventilation runtime

TiRnRpdVnt

60 min

Operating command for energy efficiency condition trigger at automatic

1:None. No reaction to trigger
2:Rapid ventilation. Rapid ventilation is enabled.

OpCmdEefAuto

1:None

Operating command for energy efficiency condition trigger at manual

OpCmdEefMan

1:None

Operating command for the comfort condition trigger at automatic

OpCmdCmfAuto

1:None

Operating command for comfort efficiency condition trigger at manual

OpCmdCmfMan

1:None

Impact of the trigger on lighting

For lighting applications, lighting can be switched on, off, or reset to automatic using the triggers "Energy efficiency condition" and "Comfort condition".

The application can also recognize whether the change to the room operating mode from an automatic function or was the result of a manual operation. It can also be considered during configuration.

Description

Name

Default value

Operating command for energy efficiency condition trigger at automatic

1:None
2:Automatic
3:Lighting On
4:Lighting off
5:Lighting off/warning (reset)
5:Lighting off/warning (permanent)

OpCmdEefAuto

1:None

Operating command for energy efficiency condition trigger at manual

OpCmdEefMan

1:None

Operating command for the comfort condition trigger at automatic

OpCmdCmfAuto

1:None

Operating command for comfort efficiency condition trigger at manual

OpCmdCmfMan

1:None

Impact of the trigger on blinds

For blinds applications, blinds can be held or reset to automatic using the triggers "Energy efficiency condition" and "Comfort condition".

The application can also recognize whether the change to the room operating mode from an automatic function or was the result of a manual operation. It can also be considered during configuration.

Description

Name

Default value

Operating command for energy efficiency condition trigger at automatic

1:None. No reaction to trigger.
2:Automatic. Blinds are automatically reset to automatic. It is used to deactivate any manual operation of blinds if the room is no longer occupied.
3:Hold. The blinds remain in the actual position and are reset to manual. This prevents unintended movement of blinds by the automatic functions when the room is occupied.

OpCmdEefAuto

2:Automatic

Operating command for energy efficiency condition trigger at manual

OpCmdEefMan

2:Automatic

Operating command for the comfort condition trigger at automatic

OpCmdCmfAuto

1:None

Operating command for comfort efficiency condition trigger at manual

OpCmdCmfMan

1:None