For the room operating modes, the controller operating mode can be configured on DXR2 room automation station for all heating and cooling aggregates.
Description | Name | Default value |
---|---|---|
Cooling coil in comfort 0:Modulating | CoilCmf | 0:Modulating |
Cooling coil in pre-comfort | CoilPcf | 0:Modulating |
Coiling coil in economy | CoilEco | 0:Modulating |
Cooling coil in protection | CoilPrt | 0:Modulating |
Coiling coil in cool down | CoilCoolDn | 0:Modulating |
Chilled ceiling in comfort | RadDevCmf | 0:Modulating |
Chilled ceiling in pre-comfort | RadDevPcf | 0:Modulating |
Chilled ceiling in economy | RadDevEco | 0:Modulating |
Chilled ceiling in protection | RadDevPrt | 0:Modulating |
Chilled ceiling in cool down | RadDevCoolDn | 0:Modulating |
Heating coil in comfort | CoilCmf | 0:Modulating |
Heating coil in pre-comfort | CoilPcf | 0:Modulating |
Heating coil in economy | CoilEco | 0:Modulating |
Heating coil in protection | CoilPrt | 0:Modulating |
Heating coil in warm up | CoilWarmUp | 0:Modulating |
Radiator & ceiling heating in comfort | RadDevCmf | 0:Modulating |
Radiator & ceiling heating in pre-comfort | RadDevPcf | 0:Modulating |
Radiator & ceiling heating in economy | RadDevEco | 0:Modulating |
Radiator & ceiling heating in protection | RadDevPrt | 0:Modulating |
Radiator & ceiling heating in warm up | RadDevWarmUp | 0:Modulating |
Controller operating mode modulating
The controller operating mode "modulating" controls the output signal of one PID controller (amplification, integral time, etc.).
Controller operating mode 2-position
Controller operating mode 2-position controls the output signal based on an hysteresis and delay.
Figure: Curve for controller operating mode 2-position
Key:
HysSwiOn | Switch-on value |
| TR | Room temperature |
HysSwiOff | Switch-off value |
| YctrMax | Controller output maximum |
SP | Setpoint |
| YctrMin | Controller output minimum |
SwiDly | Delay when switching |
|
|
|