The constant lighting control application ensures seamless control of artificial light based on room brightness. A brightness sensor mounted on the ceiling in a room acquires the brightness in the room as a sum total of artificial light and daylight. The previously defined brightness value in the room is maintained at a constant level. Artificial light is switched off if not needed.
When adding presence detectors, lighting is controlled based on daylight and occupancy.
A lighting group controls in the room:
Influence of daylight and artificial light
The parameters luminance, correction factor daylight, and correction factor artificial light must be determined by the corresponding brightness measurement in the room and saved to the automation station to ensure that daylight-dependent lighting in the room is operating properly.
The room occupancy has the following commands available to manually operate lighting:
- Switch-on
- Switch off
- Dimming up
- Dimming down
Manual operation using the presence button
The presence button is used to establish occupancy in a room. It is used in place of a presence detector. Establishing occupancy with a presence button is not automatic, but rather the result of a user action. When entering the room, the user switches to "occupied" using a presence button. When exiting the room, the user switches to "absent" using the presence button.
Manual operation overrides automatic
Manual operation by the user can override any existing automation in the room. Any manual operation must be released to return to automatic mode.
DXR2 applications have the following methods to this end:
- A central scheduler program
- Presence detector detecting non-occupancy
- Central commands from the management platform
- By manual operation (first-time switch on or appropriately configured button)
Description | Name | Default value |
---|---|---|
Enable brightness control by switch-on command 0:No | EnBrgtCtlSwiOn | 1:Yes |
Burn-in function
Each lighting application function possesses a burn-in function for newly installed fluorescent lights that must be burned in. This ensures that the lights achieve their maximum brightness and life expectancy:
- T5 fluorescent lamps require a burn-in time of 100 hours.
- T8 fluorescent lamps require a burn-in time of 20 hours.
Refer to manufacturer data on fluorescent lights for more detailed information.
You cannot dim fluorescent lights during the burn-in period. You can switch off fluorescent lights during the burn-in period.
The burn-in function ensures that newly installed fluorescent lights are not dimmed during the required burn-in period, either by a control algorithm or manual dimming. The minimum actual value for the lighting output is set to the minimum burn-in value. As a result, the user can only switch on or switched on to the minimum burn-in value connected lighting during the burn-in period.
As soon as the hours of operation counter reaches the required number of hours for burn in, the minimum value of the output lighting (BACnet Property Minimal Actual Value) is set to the value OpMinVal; the maximum value of the output lighting (BACnet Property Maximal Actual Value) is set to the value OpMaxVal.
Description | Name | Default value |
---|---|---|
Burn-in operating hours | OphBrnin | 00:00:00 [hh:mm:ss] |
Burn-in minimum value | BrninMinVal | 100 [%] |
Operating phase minimum value | OpMinVal | 0.5 [%] |
Operating phase maximum value | OpMaxVal | 100 [%] |
Prewarning during switch off
Each lighting application has a prewarning function. When enabled, the prewarning function does not immediately turn off lighting when the push button is manually pushed. The light blinks in advance for a defined period. The room user can permanently turn on the light again by pressing the button during the prewarning function.
Description | Name | Default value |
---|---|---|
Prewarning function 0:Disable | PreWarnFnct | 0:Disable |
Prewarning time | TiPreWarn | 60 [s] |
Runtime totalizer
Each lighting application has an operating hours counter. It indicates the time the light was switched on since the last time the counter was reset. Always manually reset the counter if exchanging luminaires. You can reset the counter via central operation or on the DXR2 web server.
Description | Name | Default value |
---|---|---|
Operating hours | Oph | 00:00:00 [hh:mm:ss] |
Control of state LED
The DXR2 can control KNX PL-Link push buttons or room operator units with integrated LED state displays. The following state displays can be configured:
- Always off:
- State LEDs are always switched off on push buttons/room operator unit.
- Lighting on:
- The state LEDs for the push buttons (switch off/darker) are switched on if the lights are switched on.
- Lighting off:
- The state LEDs for the push buttons (switch on/brighter) are switched on if the lights are switched off.
- Manual operation lock:
- All state LEDs are switched on if the push buttons/room operator unit is locked for manual operation.
- Lighting on, or manual operation lock:
- The state LEDs of the push buttons (switch off/darker) are switched on if the lights are switched on and all state LEDs are switched on if manual operation is locked.
- Lighting off, or manual operation lock:
- The state LEDs of the push buttons (switch on/brighter) are switched on if the lights are switched off and all state LEDs are switched on if manual operation is locked.
Description | Name | Default value |
---|---|---|
Room operator unit, LED indication | RuLED | Lighting off, or manual operation lock |