Inputs and outputs can be configured as free inputs on all DXR2s. This permits the querying of states over unused inputs and outputs switching states as well as directly controlling another device over BACnet. The free inputs can be monitored with a process alarm.

 

The monitoring function must be configured to enable these alarms.

Description

Default value

Monitoring binary input 1…n

0:None
1:Active

0:None

Monitoring analog input 1…n

0:None
1:Active

0:None

The enabling, limit values, and description texts must also be configured for each configured monitoring function.

Binary input

Description

Name

Default value

Monitoring binary input

0:Yes
1:No

Enable event detection

1:No

State that triggers the alarm.

0:Active
1:Inactive

Event parameters

0:Active

Time delay for alarm

Time delay

0 [s]

Alarm description text

Description

Monitoring binary input n

Analog input

Description

Name

Default value

Monitoring analog input

0:Yes
1:No

Enable event detection

1:No

State that triggers the alarm.

High limit

0

State that triggers the alarm.

Low limit

0

Time delay for alarm

Time delay

0 [s]

Neutral zone, covering the hysteresis between alarm/not alarm

Nz

0

Note

The applicable system limits must be observed.