The fan-powered box (a fan-supported VAV box) with two controlled air flows. The primary air is controlled with an air damper; the fan is speed controlled. The fan can be physically installed at two different locations: As the serial fan and the parallel fan.

  • The serial fan-powered box transports the overall volume flow.
  • The parallel fan-powered box transports only the recirculating portion.

The fan-powered box application can be configured using a FPB (Fan-Powered Box) application type. Each FPB application type can also combine a radiant/chilled ceiling (beam) or radiator application. The image below provides an overview of the FPB application type with all possible HVAC components that can be configured for a FPB application. The configuration enables the applicable (required) aggregate on the DXR2.

Plant diagram

Figure: Application types for FPB applications

Key:

DXR2…

Automation station

 

B4

Primary air temperature

B1

Return air temperature sensor

 

R1

Room operator unit

B3

Supply air sensor

 

D1

Presence

B6

Differential pressure sensor (supply air)

 

B7

Mixed air temperature sensor

YC

Chilled water cooling coils

 

D2

Window contact

YHC

Heating/cooling coils

 

YS

VAV supply air

YH

Hot water heating coils or electric heating coils

 

Q1

Serial or parallel fan

Change from parallel to serial fan-powered box

The fan position must be configured in the application. The monitoring signal of the fan in the VAV is switched on and off:

Description

Name

Default value

Enable monitoring for fan state

0 : No (parallel mode)
1: Yes (serial mode)

EnMonFanSta

0:No

The serial fan-powered box transports the overall volume flow

In a serial FPB application, the supply air can be mixed from return and primary air (cooling).

YS

VAV supply air

 

P

Primary volume flow

Q

Serial fan

 

R

Return air volume flow

 

 

 

F

Fan volume flow

Figure: Serial fan for a FPB application

An application with serial fan must transfer the fan state to the VAV controller so that the VAV supplies only fresh air if the fan is also operating. This ensures that no fresh air enters the room via the return air duct. The following image is a diagram of the various locking and monitoring signals of a serial fan-powered box applications.

P

Primary volume flow

 

AirFlSu

Supply air volume flow sensor

R

Return air volume flow

 

AirFlMx

Mixed air flow sensor

F

Fan volume flow

 

TSu

Supply air temperature sensor

AirFlSt

Air flow state

 

AirFlVavReq

VAV request signal to fan

FanSt

Fan state

 

AirFlHReq

Request signal from heating register to fan

 

 

 

AirFlHldH

Switch-off delay signal from heating register to fan

Figure: Serial FPB application

Serial fan-powered box control sequences

The serial fan-powered box control sequences are explained using the example with an auxiliary heating register. The associated setting parameters are explained in the following table that lists the preset values.

VlVPos

Valve position heating register

 

Hcl

Heating register

VavSu

Supply air VAV

 

AirFl

Supply air flow VAV

FanVarSpd

Supply air fan

 

FanSpd

Fan air flow

P

Primary volume flow

 

AirFlVavReq

VAV request signal to fan

R

Return air volume flow

 

AirFlHReq

Request signal from heating register to fan

F

Fan volume flow

 

 

 

Figure x: Serial FPB application sequence

Parameter settings

Description

Name

Default value

Supply air VAV maximum air volume flow for cooling

VavSuAirFlMaxC

100 [m3/h]

Supply air VAV minimum air volume flow for cooling

VavSuAirFlMinC

50 [m3/h]

Supply air VAV minimum air volume flow for ventilation

VavSuAflMinVnt

0 [m3/h]

Fan start speed by fan-powered box

FanSttSpdFpb

50 [%]

Fan end speed by fan-powered box

FanEndSpdFpb

100 [%]

Maximum fan speed for heating

FanSpdMaxH

100 [%]

Minimum fan speed for heating

FanSpdMinH

50 [%]

The parallel fan-powered box transports the recirculating air portion

Supply air is typically not mixed in a parallel fan-powered box application. There is either a primary (cooling) air flow by the central air flow system via the supply air damper or return air for general cooling and/or heating.

YS

VAV supply air

 

SA

Supply air volume flow

Q

Serial fan

 

P

Primary volume flow

 

 

 

F

Fan volume flow

Figure: Parallel fan of a FPB application

The non-return damper ensures on an application with parallel fans, that no fresh air can enter the room via the return air duct.

The fan receives demand signals from the VAV box and the auxiliary heating register. The following image is a diagram of various locking and monitoring signals of a serial fan-powered box application.

P

Primary volume flow

 

AirFlSu

Supply air volume flow sensor

R

Return air volume flow

 

AirFlMx

Mixed air flow sensor

F

Fan volume flow

 

TSu

Supply air temperature sensor

AirFlSt

Air flow state

 

AirFlVavReq

VAV request signal to fan

ReDmp

Return damper

 

AirFlHReq

Request signal from heating register to fan

 

 

 

AirFlHldH

Switch-off delay signal from heating register to fan

Figure: Parallel FPB application

Serial fan-powered box control sequences

The serial fan-powered box control sequences are explained using the example with an auxiliary heating register. The associated setting parameters are explained in the following table that lists the preset values.

VlVPos

Valve position heating register

 

Hcl

Heating register

VavSu

Supply air VAV

 

AirFl

Supply air flow VAV

FanPrl

Parallel fan

 

FanSpd

Fan air flow

P

Primary volume flow

 

AirFlVavReq

VAV request signal to fan

R

Return air volume flow

 

AirFlHReq

Request signal from heating register to fan

F

Fan volume flow

 

ReDmp

Return damper

Figure x: Serial FPB application sequence

Parameter settings

Description

Name

Default value

Supply air VAV maximum air volume flow for cooling

VavSuAirFlMaxC

100 [m3/h]

Supply air VAV minimum air volume flow for cooling

VavSuAirFlMinC

50 [m3/h]

Supply air VAV minimum air volume flow for ventilation

VavSuAflMinVnt

0 [m3/h]

Fan start speed by fan-powered box

FanSttSpdFpb

50 [%]

Fan end speed by fan-powered box

FanEndSpdFpb

100 [%]

Maximum fan speed for heating

FanSpdMaxH

100 [%]

Minimum fan speed for heating

FanSpdMinH

50 [%]