The following list includes all data points that can be read and written from a BACnet primary plant. The items ensure coordination between primary plant and the room. In addition, appropriate Desigo primary application is mentioned for the given room function.

Data point name

Description

Desigo primary application

AhuDmd

The evaluated demand signal of the rooms to central air handling

1:Off
2:Protection
3:Economy
4:Pre-Comfort
5:Comfort
6:Warm-up
7:Cool down
8:Room low temperature protection
9:Condensation overflow protection
10:Free cooling
11:Night cooling
12:Ventilation
13:Equipment temperature protection
14:Air volume flow off
15:Smoke extraction positive pressure
16:Smoke extraction negative pressure
17:Purge

PXC {AHU80}

NumAirDmd

Number of rooms with demand

None

AQualDmd

The evaluated air quality signal of the rooms to central air handling

PXC {AHU80}

SpHiTSu

Setpoint high for supply air temperature

PXC {AHU80}

SpLoTSu

Setpoint low for supply air temperature

PXC {AHU80}

Enable supply air supply

On the DXR2 room automation station a threshold can be defined for the minimum number of collected air demand messages from the rooms. The air demand to air supply is only enabled if the minimum number of air demand messages is reached. The threshold and hysteresis can be configured.

Description

Name

Default value

Number of minimum air demand plant mode

AirDmdMin

4

Hysteresis for number of minimum air demand plant mode

HysAirDmdMin

2

Select supply air temperature
setpoints

Central air handling is designed for heating and cooling. The consumers in the rooms decided whether warm or cool air is to be supplied.

Heat and cooling demand is determined from the rooms, evaluated, and decided, depending on the number, whether heating or cooling must be transmitted to air handling. This occurs using a lower (heating) and upper (cooling) supply air temperature setpoint to which the central air handling unit is controlled. As illustrate in the following graph, demand (0...100 %) is determined via the grouping functions for higher supply-air temperature for heating and demand (0…100 %) for lower supply air temperature for cooling. The control setpoints for supply air temperature control in the air handling unit is derived from this.

The changeover condition air reports whether the supply air can be used from the air handling unit for heating or cooling to the individual rooms. The following operating modes are supported:

  • Changeover condition (ChovrCndAir) = Heating
  • Changeover condition (ChovrCndAir) = Cooling
  • Changeover condition (ChovrCndAir) = Neither
  • Changeover condition (ChovrCndAir) = Neutral

YH

Heating valve positions

 

YC

Cooling valve positions

Changeover condition heating

The supply air setpoint for heating resides, as depicted in the diagram, on the left side, and is determined dependent on demand 0...100% accordingly. Conclusion for the room: The air is warm so that the air volume can be increased for heating.

Changeover condition cooling

The supply air setpoint resides, as depicted in the diagram, on the right side, and is determined dependent on demand 0...100% accordingly. Derived for the room: The air is cold so that the air volume can be increased for cooling.

Neither changeover condition

Heating and cooling in the VAV application is blocked and the setpoints are set to a start setpoint for heating and cooling.

  • High setpoint for supply air temperate (SpHiTSu) = Start value for cooling SttValC
  • Low setpoint for supply air temperature (SpLoTSu) = Start value heating SttValH

Conclusion for the room: Neither heating nor cooling, the volume flow controller for room temperature is not enabled.

Changeover condition neutral

Heating and cooling in the VAV application is enabled and the setpoints are set to a start setpoint for heating and cooling.

  • High setpoint for supply air temperate (SpHiTSu) = Start value for cooling SttValC
  • Low setpoint for supply air temperature (SpLoTSu) = Start value heating SttValH

VAV evaluation for AirOptiControl

The following variants are available on the DXR2 to optimize fan speed on air handling units with speed-controlled fans:

  • Speed optimization via damper positions.
    The ten largest supply air and extract air damper positions are acquired and the average calculated. The resulting value is used for fan speed optimization of the AHU.
  • Speed optimization via air volume deviation.
    The deviation signals from the supply air VAV controllers are acquired from the room segments. The air volume flow deviation is calculated as:
    ((air flow setpoint - measured air flow)/nominal air flow)) x 100[%]
    The 10 largest deviations are evaluated and the average is used to optimize the fan stage.
    The number of deviations is counted between 5...20% for monitoring.
  • Speed optimization via setpoint evaluation of volume flow. It is used is supply air damper positions and measured air flows are not known. The setpoints of the supply air and extract VAV boxes is added up and the AHU fan stage is used as of this value for optimized air flow.

Relief function

Relief function monitoring becomes active as soon as air supply is activated. It calculates air demand for the AHU to ensure sufficient control stability of static pressure in the AHU. A relief command is provided to the VAV controller in the group if room demand is too low; it reacts by increasing the air flow setpoint to increase air demand.

Description

Name

Default value

Configurable min. number of air demand requests required for operational stability of the central AHU.

1...50

AirDmdMax

10

Hysteresis for number of maximum air demand plant mode

1...5

HysAirDmdMax

2

Can configure whether the relief function can be activated in each room with supply VAV for each VAV:

Description

Name

Default value

Enable relief

0:No
1:Yes

EnRlf

0:No

Air volume flow relief

AirFlRlf

50 [m3/h]

Central override of VAV

Central functions can centrally override all VAV in a supply group. The following parameters can be used.

Description

Name

Default value

Enable supply air VAV overridden value

0:No
1:Yes

EnVavSuOvrr

0:No

Supply air VAV overridden value

VavSuOvrr

50 [m3/h]

Enable extract air VAV overridden value

0:No
1:Yes

EnVavExOvrr

0:No

Extract air VAV overridden value

VavExOvrr

50 [m3/h]