Each room has four different setpoints for relative humidity: One each for operating modes Comfort, Pre-Comfort, Economy, and Protection. The setpoints can be configured on the DXR2 room automation station.
A setpoint is selected and used for control depending on the actual room operating mode.
Setpoints for relative humidity
The setpoints for relative humidity can be configured on the DXR2:
Description | Name | Default value |
---|---|---|
Relative room humidity setpoint for comfort | SpHuRelRCmf | 60% r.h. |
Relative room humidity setpoint for pre-comfort | SpHuRelRPcf | 60% r.h. |
Relative room humidity setpoint for economy | SpHuRelREco | 70% r.h. |
Relative room humidity setpoint for protection | SpHuRelRPrt | 70% r.h. |