The VAV application can be configured using a VAV application type. Each VAV application type can also combine a radiant/chilled ceiling (beam) or radiator application. The image below provides an overview of the VAV application type with all possible HVAC components that can be configured for a VAV application. The configuration enables the applicable (required) aggregate on the DXR2.
Plant diagram
Figure: Application types for VAV applications
Key:
DXR2… | Automation station |
| B4 | Primary air temperature |
B1 | Return air temperature sensor |
| R1 | Room operator unit |
B3 | Supply air sensor |
| D1 | Presence |
YC | Chilled water cooling coils |
| D2 | Window contact |
YHC | Heating/cooling coils |
| YS | VAV supply air |
YH | Hot water heating coils or electric heating coils |
| YE | VAV extract air |