DXR2 heat pump applications can heat, cool, or dehumidify room air. The main outputs are analog or binary outputs to control the compressor, binary output to switch the reversing valve, optional output to activate hot gas reheater, and an optional binary output to enable the local source (e.g. water pump).

Outside temperature-dependent setpoint availability of the heat pump

Heat pump availability is based on the outside temperature to avoid problems with icing and refrigerant and be configured.

Description

Name

Default value

Enable lockout heat pump at low outside air temperature

0:No
1:Yes

EnLockHpuTOaLo

0:No

Lockout heat pump at low outside air temperature

LockHpuTOaLo

4 [°C]

Outside air temperature hysteresis for lockout heat pump

HysTOaLockHpu

1 [K]

Availability heating

Heat pump availability for heating can be configured.

Description

Name

Default value

Control mode manual

1:Automatic
2:Heating
3:Cooling

CtlModMan

1:Automatic

Configuration: 1:Automatic or 2:Heating

For efficient heating, you can configure heating based on outside temperature as a supplement to availability.

Description

Name

Default value

Enable lockout heating at low outside air temperature

0:No
1:Yes

EnLockHTOaLo

0:No

Lockout heating at low outside air temperature

LockHTOaLo

4 [°C]

Outside air temperature hysteresis for lock out heating

HysTOaLockH

1 [K]

Heating is unavailable if a dehumidification request is pending.

Availability cooling

Heat pump availability for cooling can be configured.

Description

Name

Default value

Control mode manual

1:Automatic
2:Heating
3:Cooling

CtlModMan

1:Automatic

Configuration: 1:Automatic or 3:Cooling

Cooling is unavailable if a dehumidification request is pending.

Availability dehumidification

Heat pump availability for dehumidification can be configured.

Description

Name

Default value

Control mode manual

1:Automatic
2:Heating
3:Cooling

CtlModMan

1:Automatic

Configuration: 1:Automatic or 3:Cooling

Heat pump state

Displays the actual operating state of heat pumps.

Description

Name

Default value

Heat pump state

1: Off
2:Heating
3:Cooling

HpuSta

- - -

Configuration: 1:Automatic or 3:Cooling

Reversing valve mode

On heat pump versions with reversing valve, the position is based on configuration by heat pump operating type.

Description

Name

Default value

Reversing valve activated by

0:Heating
1:Cooling

RvrVlvActv

1:Cooling

The reversing valve is always inactive on device operating mode "Off".

Compressor state during changeover

On heat pump versions with reversing valve, the compressor state is based on configuration by heat pump operating type during changeover.

Description

Name

Default value

Compressor state during switchover reversing valve

0:Off
1:On

CprStaRvrVlc

0:Off

Enable hot gas
reheater

The heat pump hot gas reheater is enabled for energy recovery on active dehumidification and simultaneous room heat demand.

Enable heat pump source

It is enabled after a demand request for heating/cooling/dehumidification based on a configured source availability and state monitoring.

Minimum switch on/off compressor time

Each compressor is switched on/off for a specific minimum on/off time.

Description

Name

Default value

Minimum switch-on time for compressor

TiOnMinCpr

3 min

Minimum switch-off time for compressor

TiOffMinCpr

3 min

Fault inputs

Multiple, different binary heat pump safety switches (open contact) can be connected. The application switches off the heating pump at device protection priority if a safety switch is enabled.

Description

Name

Default value

Enable fault input

0:No
1:Yes

EnFltIn

0:No

Locking

Locking is a binary signal to protect heat pump equipment. The application locks the heat pump if no air flow is available or enables if available.