With the "Solar protection control” function, a sunblind can be raised and lowered with one or two push-buttons. In addition, slats can be opened and closed.
The "Solar protection control” function can be implemented using the following push-button options. The "1/2 push-button sunblind” and "2 button shutter” options differ only in terms of connections and configuration, but not for the end user. In both cases, the end user has a push-button to raise the sunblind and open the slats, and a push-button to lower the sunblind and close the slats.
1 push-button sunblind
With the 1-button solar protection, all functions (up/down, open/close) are performed with one push-button using a short or long push-button press.
1/2 push-button sunblind
In case of 1/2-button solar protection, both push-buttons are configured and connected completely separately: first the first push-button, then the second push-button, where one push-button gets the function "1/2 button shutter Down, slat closed” and the other push-button gets the function "1/2 button shutter Up, slat open."
2 push-button sunblind
With 2-button solar protection, both push-buttons are configured together and connected to adjacent channels at the binary input. The prerequisite for this function is that the "Pairwise” option is selected in the device settings for the adjacent channel concerned.
“Function of channels A + B” parameter
Application example
With the “1/2-button solar protection” variant, it is possible to set, for example, that different blinds can be lowered using different push-buttons and raised again using a single push-button. This is possible because with this setting different communication objects are available for the different motion commands and they can be assigned to different group addresses.