The following communication objects are used to control the "Send additional telegram” function:
A 2nd telegram, switching
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
47 | A 2nd telegram, switching | On/Off | 1.001 switch | CRWT |
Function:
Switching telegrams are sent via the group address linked with this communication object.
Availability:
The "A 2nd telegram, switching ” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: "Send switching status/binary value", "Switching", "Send value or Forced Control"
- Parameter "Send additional telegram” on the parameter card "Send switching status/binary value", "Switching", "Send value or Forced Control"
- Setting: “enable”
- Parameter "Function” on the parameter card "Send switching status/binary value", "Switching", "Send value or Forced Control"
- Setting: “Switching”
More information:
A 2nd telegram, scene 1/2
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
48 | A 2nd telegram, scene 1/2 | recall | 1.022 scene | CRT |
Function:
The telegrams for calling up the 1-bit scene 1 or 2 are sent via the group address linked with this object. If scene 1 was selected as the scene number, “0” is sent. If scene 2 was selected as the scene number, “1” is sent.
The addressed actuators or scene controllers receive the telegram and output the values and states stored in the respective scene.
Availability:
The "A 2nd telegram, scene 1/2” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: "Switching", "Send value or Forced Control"
- Parameter "Evaluation of input” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “Short/long key press”
- Parameter "Send additional telegram” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “enable”
- Parameter "Function” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “Scene control”
- Parameter "Mode” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “1-bit scene control”
More information:
A 2nd telegram, scene 1/2
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
49 | A 2nd telegram, scene 1/2 | store | 1.022 scene
| CRT |
Function:
The telegrams for saving the 1-bit scene 1 or 2 are sent via the group address linked with this object. If scene 1 was selected as the scene number, “0” is sent. If scene 2 was selected as the scene number, “1” is sent. The current settings of the actuators concerned are saved to the current scene number when the telegram is received.
Availability:
The "A 2nd telegram, scene 1/2” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: "Switching", "Send value or Forced Control"
- Parameter "Evaluation of input” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “Short/long key press”
- Parameter "Send additional telegram” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “enable”
- Parameter "Function” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “Scene control”
- Parameter "Learning” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “enable”
- Parameter "Mode” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “1-bit scene control”
More information:
A 2nd telegram, 8-bit scene
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
50 | A 2nd telegram, 8-bit scene | A 2nd telegram, 8-bit scene | recall recall/store | CRT |
Function:
The telegrams for recalling and saving the 8-bit scene with the configured scene number (1...64) are sent via the group address linked with this object.
Bits 0...5 contain the (binary coded) number of the desired scene as a decimal number in the range from 1 to 64 (where decimal number 1 corresponds to binary number 0, decimal number 2 to binary number 1, etc. That is, scene 1 corresponds to the value 0, scene 64 to the value 63).
If bit 7 = log. 1, the scene is saved; if bit 7 = log. 0, it is recalled. Bit 6 currently has no meaning and must be set to log. 0.
If the parameter "Learning” is not enabled, a scene can be recalled via this communication object, but no new scene can be saved.
Availability:
The "A 2nd telegram, scene 1/2” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: "Switching", "Send value or Forced Control"
- Parameter "Evaluation of input” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “Short/long key press”
- Parameter "Send additional telegram” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “enable”
- Parameter "Function” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “Scene control”
- Parameter "Mode” on the parameter card "Switching", "Send value or Forced Control"
- Setting: “8-bit scene control”
By default, the "8-bit scene control” option is selected in the "Mode” parameter. Alternatively, if the option "1-bit scene control” is selected in this parameter, this communication object is hidden and the communication object "A 2nd telegram, scene 1/2” is displayed.
More information:
A 2nd telegram, forced control
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
51 | A 2nd telegram, forced control | On/Off | 2.001 switch control | CRT |
Function:
This 2-bit communication object enables forced switching on to a configured value and forced switching off irrespective of the upstream sub-functions.
The following settings are possible:
Bit 1 | Bit 0 | Function | ||||
0 | 0 | Forced control not active | ||||
0 | 1 | Forced control not active | ||||
1 | 0 | Forced control switched off | ||||
1 | 1 | Forced control switched on |
Availability:
The "A 2nd telegram, forced control ” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: "Send switching status/binary value", "Switching", "Send value or Forced Control"
- Parameter "Send additional telegram” on the parameter card "Send switching status/binary value", "Switching", "Send value or Forced Control"
- Setting: “enable”
- Parameter "Function” on the parameter card "Send switching status/binary value", "Switching", "Send value or Forced Control"
- Setting: “Forced Control”
More information:
A 2nd telegram, value
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
52 | A 2nd telegram, value | Value | 5.001 percentage (0..100%) 5.010 counter pulses (0..255) 6.010 counter pulses (-128..127) 7.001 pulses 7.012 current (mA) 7.600 absolute colour temperature (K) 8.001 pulses difference 9.001 temperature (°C) 9.004 lux (Lux) 9.005 speed (m/s) 9.007 humidity (%) 9.008 parts/million (ppm) 9.021 current (mA) 9.024 power (kW) 9.026 rain amount (l/m²) 9.027 temperature (°F) 10.001 time of day 12.001 counter pulses (unsigned) 13.001 counter pulses (signed) 14.019 electric current (A) 14.031 energy (J) 14.056 power (W) 14.065 speed (m/s) 14.068 temperature (°C) 16.000 Character String (ASCII) 232.600 RGB value 3x(0..255) 242.600 colour xyY | CRT |
Function:
Value telegrams are sent via the group address linked with this communication object.
Availability:
The "A 2nd telegram, value” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: "Send switching status/binary value", "Switching", "Send value or Forced Control"
- Parameter "Send additional telegram” on the parameter card "Send switching status/binary value", "Switching", "Send value or Forced Control"
- Setting: “enable”
- Parameter "Function” on the parameter card "Send switching status/binary value", "Switching", "Send value or Forced Control"
- Setting: “Send value”
More information: