The following parameters are used to set the "Solar protection control” function:
Parameters of the “functions, objects” parameter card
As a prerequisite for the "Solar protection control” function, set the "Function channel” parameter or the "Function channels” parameter on the "functions, objects” parameter card as specified:
Function channel
Function channels
Parameter | Settings |
---|---|
Function channel Function channels | Solar protection control |
Function:
This parameter determines which function is to be assigned to the channel or channel pair.
For more information on 1-button, 1/2-button and 2-button operation, see Solar protection control
Availability: "Function channel” parameter
The "Function channel” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
Availability: "Function channels” parameter
The "Function channels” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Pairwise”
More information:
Parameters of the “solar protection control” parameter card
Function
Parameter | Settings |
---|---|
Function | 1 button shutter 1/2 button shutter Up, slat open 1/2 button shutter Down, slat closed 2 button shutter |
Function:
This parameter determines whether the solar protection can be controlled by one or two push-buttons.
The following settings are possible:
- 1 button shutter:
This function makes it possible to move the shutters up and down, stop the movement and open and close the slats with just one push-button. A distinction is made between short and long presses of the push-button: - Solar protection up/down (long press of the push-button):
If the push-button is pressed for a long time, depending on the last travel direction stored in the “solar protection up/down” object, this is inverted and the telegram for moving up or down is sent.
If a telegram is received from another push-button or binary input via the “solar protection up/down” object, the value is saved and used for the inverted direction of travel the next time it is triggered. - Stop and slats open/close (short press of the push-button):
In case of a short push-button press, a telegram is sent which, if the solar protection is moving, results in the drive being stopped and, if the solar protection is stationary, results in a short move in the direction opposite the previous travel direction (which is stored in the travel object). With closed slats, for example, this would result in the slats opening by one step. The telegram “stop", “slats open” or “slats closed” is only generated when the push-button is released. Every other short push-button press will result in another “slats open/close” telegram being sent without a change of travel direction. - 1/2 button shutter Up, slat open:
The function enables you to execute 2-button solar protection with any two push-buttons. A short press of the push-button stops a movement or opens the slats by one step. A long press of the push-button raises the solar protection. - 1/2 button shutter Down, slat closed:
The function enables you to execute 2-button solar protection with any two push-buttons. With a short press of the push-button, a movement is stopped or the slats are closed by one step. With a long press of the push-button, the solar protection is lowered. - 2 button shutter
This function is only available if the "Pairwise” option has been selected for the selected channel in the device settings.
"Function of channels A + B” parameter
This function makes it possible to perform 2-button solar protection with any two push-buttons, where the push-buttons must be connected to two adjacent channels of the binary input.
A short press on one of the push-buttons stops a movement or opens the slats by one step. With a long press of the push-button, the solar protection is moved up.
A short press on the other push-button stops a movement or closes the slats by one step. With a long press of the push-button, the solar protection is moved down.
Availability:
The "Function” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: "Single” or "Pairwise"
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Solar protection control”
More information:
Detect long key press after
Parameter | Settings |
---|---|
Detect long key press after hh:mm:ss.f | 00:00:00.3 ... 00:00:07.0 |
Function:
This parameter sets the duration of a long press of the push-button. After the set time has elapsed, the press of the push-button is considered long and the telegram is sent.
Availability:
The "Detect long key press after” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: "Single” or "Pairwise"
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Solar protection control”
More information: