The following parameters are used to set the "Multi-touch control” function:
Parameters of the “functions, objects” parameter card
As a prerequisite for the "Multi-touch control” function, set the "Function channel” parameter on the "functions, objects” parameter card as specified:
Function channel
Parameter | Settings |
---|---|
Function channel | Multi-touch control |
Function:
This parameter determines which function is to be assigned to the channel.
Availability:
The "Function channel” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
More information:
Parameters on the “multiple actuation” parameter card
Number of switchable groups
Parameter | Settings |
---|---|
Number of switchable groups | 2...3 |
Function:
This parameter sets the number of switchable groups.
The following settings are possible:
- 2:
- 1 press of the push-button = consumers of switchable group 1 are switched
- 2 presses of the push-button = consumers of switchable group 2 are switched
- 3:
- 1 presses of the push-button = consumers of switchable group 1 are switched
- 2 presses of the push-button = consumers of switchable group 2 are switched
- 3 presses of the push-button = consumers of switchable group 3 are switched
Availability:
The "Number of switchable groups” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Multi-touch control”
More information
Max. delay time between two push button actions
Parameter | Settings |
---|---|
Max. delay time between two push button actions hh:mm:ss.f | 00:00:00.5 ... 00:00:02.0 |
Function:
This parameter sets the maximum time that may elapse between 2 actuations. If the time is exceeded, the switching sequence starts again from the beginning and the consumer of the first vector group is switched again.
Availability:
The "Max. delay time between two push button actions” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Multi-touch control”
More information
Switching 1, value to be sent
Switching 2, value to be sent
Switching 3, value to be sent
Parameter | Settings |
---|---|
Switching 1, value to be sent Switching 2, value to be sent Switching 3, value to be sent | Off On Toggle |
Function:
These parameters are used to define which switching telegram is to be sent to the respective switching group when the push-button is pressed once, twice or three times.
The following settings are possible:
- Off:
The switching group is switched off. - On:
The switching group is switched on. - Toggle:
The last sent switching value of this switching group is inverted and the new value is sent.
Availability:
The parameters "Switching 1, value to be sent” and "Switching 2, value to be sent” are displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Multi-touch control”
The "Switching 3, value to be sent” parameter is displayed if the following configuration has also been made:
- Parameter "Number of switchable groups” on the parameter card "Multi-touch control"
- Setting: “3”
More information