The following parameters are used to set the "Pulse counting” function:
Parameters of the “functions, objects” parameter card
As a prerequisite for the "Pulse counting” function, set the "Function channel” parameter on the "functions, objects” parameter card as specified:
Function channel
Parameter | Settings |
---|---|
Function channel | Pulse counting |
Function:
This parameter determines which function is to be assigned to the channel.
Availability:
The "Function channel” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
More information:
Parameters of the “pulse counting” parameter card
Data type
Parameter | Settings |
---|---|
Data type | Value (8-bit) DPT 5.010 Signed value (8-bit) DPT 6.010 Value (16-bit) DPT 7.001 Signed value (16-bit) DPT 8.001 Value (32-bit) DPT 12.001 Signed value (32-bit) DPT 13.001 |
Function:
This parameter sets the data type of the values for the "Pulse counting” function. The data type defines the possible counting range.
The following settings are possible:
Setting | Counting range |
---|---|
Value (8-bit) DPT 5.010 | 0...255 |
Signed value (8-bit) DPT 6.010 | -128...127 |
Value (16-bit) DPT 7.001 | 0...65535 |
Signed value (16-bit) DPT 8.001 | -32768...32767 |
Value (32-bit) DPT 12.001 | 0...4294967295 |
Signed value (32-bit) DPT 13.001 | -2147483648...2147483647 |
Availability:
The "Data type” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
More information:
Count at
Parameter | Settings |
---|---|
Count at | Rising edge Falling edge Falling and rising edge |
Function:
This parameter is used to set when the counter reading changes.
The following settings are possible:
- Rising edge
This setting changes the value on a rising edge. The rising edge corresponds to pressing the push-button. - Falling edge
This setting changes the value on a falling edge. The falling edge corresponds to a release of the push-button. - Falling and rising edge
This setting changes the value on rising and falling edge. This means that when a push-button is pressed and released, this corresponds to two counts and the value is changed twice.
Availability:
The "Count at” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
More information:
Step
Parameter | Settings |
---|---|
Step | The possible settings vary depending on the data type set. |
Function:
This parameter is used to set the value by which the counter reading changes with each pulse.
The following settings are possible:
The possible settings vary depending on the data type set in the "Data type” parameter:
Data type | Setting option |
---|---|
Value (8-bit) DPT 5.010 | 0...255 |
Signed value (8-bit) DPT 6.010 | -128...127 |
Value (16-bit) DPT 7.001 | 0...65535 |
Signed value (16-bit) DPT 8.001 | -32768...32767 |
Value (32-bit) DPT 12.001 | 0...4294967295 |
Signed value (32-bit) DPT 13.001 | -2147483648...2147483647 |
Availability:
The "Step” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
More information:
Start value
Parameter | Settings |
---|---|
Start value | The possible settings vary depending on the data type set. |
Function:
This parameter is used to set the value with which the counter restarts after downloading the ETS program or after an overload.
The value of this parameter can be overwritten by the value of the "A Start value” communication object.
The following settings are possible:
The possible settings vary depending on the data type set in the "Data type” parameter:
Data type | Setting option |
---|---|
Value (8-bit) DPT 5.010 | 0...255 |
Signed value (8-bit) DPT 6.010 | -128...127 |
Value (16-bit) DPT 7.001 | 0...65535 |
Signed value (16-bit) DPT 8.001 | -32768...32767 |
Value (32-bit) DPT 12.001 | 0...4294967295 |
Signed value (32-bit) DPT 13.001 | -2147483648...2147483647 |
Availability:
The "Start value” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
More information:
Reset counter to start value after download
Parameter | Settings |
---|---|
Reset counter to start value after download | disable enable |
Function:
This parameter is used to set whether the counter reading is reset when the setting is downloaded from the ETS again.
The following settings are possible:
- disable
The counter is not reset.
With the "disable” setting, counter readings can be retained even if the configuration of other channels is changed. This means that the counter reading is not lost during service measures and there is no loss of data. - enable
The counter is reset.
Availability:
The "Reset counter to start value after download” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
More information:
Behavior at max. counter value
Parameter | Settings |
---|---|
Behavior at max. counter value | Stop counter Restart counter (overflow) |
Function:
This parameter determines the behavior of the counter when the maximum counter value is reached.
The maximum counter value depends on the set data type.
The following settings are possible:
- Stop counter:
This setting stops the counter when the maximum counter value is reached. Further counting pulses are no longer recorded. - Restart counter (overflow):
With this setting the counter is restarted after reaching the maximum counter value. The new starting value can be set via the parameter "Start value” or the communication object "A Start value."
Availability:
The "Behavior at max. counter value” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
More information:
Send value on request
Parameter | Settings |
---|---|
Send value on request | disable enable |
Function:
This parameter sets whether the value of the counter is sent on request or whether requests to send the counter value are rejected.
Availability:
The "Send value on request” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
More information:
Send value on change of value
Parameter | Settings |
---|---|
Send value on change of value | disable enable |
Function:
This parameter determines whether the counter value is sent when the value changes.
The following settings are possible:
- disable:
With this setting, the counter value is not sent automatically when a change is made. - enable:
With this setting, a telegram with the new counter value is sent when the counter value has changed by the value configured in parameter "Value change since last sent (count)."
Availability:
The "Send value on change of value” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
Other parameters:
If "enable” is selected, the following additional parameters appear:
- "Value change since last transmission (counter reading)” parameter
- "Block time for sending the value” parameter
More information:
Value change since last sent (count)
Parameter | Settings |
---|---|
Value change since last sent (count) | The possible settings vary depending on the data type set. |
Function:
This parameter is used to specify at which change of value compared to the last value sent the value of the corresponding communication object is sent again. Transmission occurs when the block time for sending the value has been exceeded.
The following settings are possible:
The possible settings vary depending on the data type set in the "Data type” parameter:
Data type | Setting option |
---|---|
Value (8-bit) DPT 5.010 | 1...255 |
Signed value (8-bit) DPT 6.010 | 1...255 |
Value (16-bit) DPT 7.001 | 1...65535 |
Signed value (16-bit) DPT 8.001 | 1...65535 |
Value (32-bit) DPT 12.001 | 1...4294967295 |
Signed value (32-bit) DPT 13.001 | 1...4294967295 |
Availability:
The "Value change since last sent (count)” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
- Parameter "Send value on change of value” on the parameter card "Pulse counting"
- Setting: “enable”
More information:
Block time for sending of value
Parameter | Settings |
---|---|
Block time for sending of value hh:mm:ss | 00:00:00 ... 18:12:15 |
Function:
This parameter determines when the next change of the counter reading will be sent at the earliest. If the changes of the counter value are faster than transmission can be executed, the current value at the time of sending is sent.
This setting prevents the bus load from becoming too high if the counter reading is changed too frequently. If the bus load is too high, telegrams could be lost.
Availability:
The "Block time for sending of value” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
- Parameter "Send value on change of value” on the parameter card "Pulse counting"
- Setting: “enable”
More information:
Send value cyclically
Parameter | Settings |
---|---|
Send value cyclically hh:mm:ss | 00:00:00 ... 18:12:15 |
Function:
This parameter can be used to set the time interval at which the counter value object is sent cyclically. If this is set to “00:00:00,” cyclic sending is deactivated.
Availability:
The "Send value cyclically” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
More information:
Above limit
Below limit
Parameter | Settings |
---|---|
Above limit Below limit | disable enable |
Function:
With this parameter the monitoring of a limit value can be switched on or off.
Exceeding or, in the case of negative counting, falling below the limit value immediately results in a logical 1 being sent via the communication object "A Above limit” or "A Below limit." The limit value can either be specified via the parameter "Threshold” or changed via the communication object "A Threshold” by telegram. It is also possible to query the limit value via this communication object. If the limit value is undercut again by resetting the counter reading or by changing the limit value, or if it is exceeded again in the case of a negative count, this immediately results in a logical “0” being sent, since the counter reading is again in the permitted range.
Note:
The name of the parameter depends on the setting of previous parameters.
If a signed data type has been set in the parameter "Data type” and additionally a negative value has been set in the parameter "Step", a message indicating "Below limit” is switched on with this parameter.
Availability: "Above limit” parameter
The "Above limit” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
- Parameter "Data type” on the parameter card "Pulse counting"
- Setting: any
- Parameter "Step” on the parameter card "Pulse counting"
- Setting: positive value
Availability: "Below limit” parameter
The "Below limit” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
- Parameter "Data type” on the parameter card "Pulse counting"
- Setting: “Signed value (...)"
- Parameter "Step” on the parameter card "Pulse counting"
- Setting: negative value
Other parameters:
- “Limit value” parameter
- "Send status on request” parameter
- "Send status on status change” parameter
- "Send status cyclically” parameter
More information:
Threshold
Parameter | Settings |
---|---|
Threshold | The possible settings vary depending on the data type set. |
Function:
This parameter sets the limit value.
The following settings are possible:
The possible settings vary depending on the data type set in the "Data type” parameter:
Data type | Setting option |
---|---|
Value (8-bit) DPT 5.010 | 0...255 |
Signed value (8-bit) DPT 6.010 | -128...127 |
Value (16-bit) DPT 7.001 | 0...65535 |
Signed value (16-bit) DPT 8.001 | -32768...32767 |
Value (32-bit) DPT 12.001 | 0...4294967295 |
Signed value (32-bit) DPT 13.001 | -2147483648...2147483647 |
Availability:
The "Threshold” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
- Parameter "Above limit” or "Below limit” on parameter card "Pulse counting"
- Setting: “enable”
More information:
Send status on request
Parameter | Settings |
---|---|
Send status on request | disable enable |
Function:
This parameter is used to set whether the status of exceeding or falling below the limit value is sent on request or whether requests for the status value are rejected.
The request is triggered via the communication object “Send status values.”
Availability:
The "Send status on request” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
- Parameter "Above limit” or "Below limit” on parameter card "Pulse counting"
- Setting: “enable”
More information:
Send status on change of status
Parameter | Settings |
---|---|
Send status on change of status | disable enable |
Function:
This parameter is used to set whether the status of exceeding or falling below the limit value is sent automatically after each status change.
Availability:
The "Send status on change of status” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
- Parameter "Above limit” or "Below limit” on parameter card "Pulse counting"
- Setting: “enable”
More information:
Send status cyclically
Parameter | Settings |
---|---|
Send status cyclically hh:mm:ss | 00:00:00 ... 18:12:15 |
Function:
This parameter is used to set the time interval at which the status of exceeding or falling below the limit value is sent cyclically. If this is set to “00:00:00,” cyclic sending is deactivated.
Availability:
The "Send status cyclically” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Pulse counting”
- Parameter "Above limit” or "Below limit” on parameter card "Pulse counting"
- Setting: “enable”
More information: