The following communication objects are used to control the "Logic operations” function:
A Logic operation 1
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
24 | A Logic operation 1 | On/Off | 1.001 switch | CW |
Function:
The value of this communication object is logically linked with the physical switching state of the input.
Availability:
The "A Logic operation 1” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Logic operations”
- Parameter "Logic operation 1” on the parameter card "Logic operations"
- Setting: "AND", "OR", "XOR” or "FILTER"
More information:
A Logic operation 2
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
25 | A Logic operation 2 | On/Off | 1.001 switch | CW |
Function:
The value of this communication object is logically linked with the communication object "A Logic operation 2 output."
Availability:
The "A Logic operation 2” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Logic operations”
- Parameter "Logic operation 2” on the parameter card "Logic operations"
- Setting: "AND", "OR", "XOR", "FILTER” or "TRIGGER"
More information:
A Logic operation 1 output
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
26 | A Logic operation 1 output | On/Off | 1.001 switch | CRT |
Function:
This communication object is used to send the result of logic operation 1.
Availability:
The "A Logic operation 1 output” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Logic operations”
- Parameter "Logic operation 1” on the parameter card "Logic operations"
- Setting: "AND", "OR", "XOR” or "FILTER"
More information:
A Logic operation 2 output
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
27 | A Logic operation 2 output | On/Off | 1.001 switch | CRT |
Function:
This communication object is used to send the result of logic operation 2.
Availability:
The "A Logic operation 2 output” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Logic operations”
- Parameter "Logic operation 2” on the parameter card "Logic operations"
- Setting: "AND", "OR", "XOR", "FILTER” or "TRIGGER"
More information: