The following communication objects are used to control the "Multi-touch control” function:
A Switching 1
A Switching 2
A Switching 3
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
38 39 40 | A Switching 1 A Switching 2 A Switching 3 | On/Off | 1.001 switch | CRWT |
Function:
Switching telegrams are sent via the group address linked with this communication object.
Communication object "A Switching 1” = consumers of the switchable group 1 are switched = 1 x actuation of the push-button
Communication object "A Switching 2” = consumers of the switchable group 2 are switched = 2 x actuation of the push-button
Communication object "A Switching 3” = consumers of the switchable group 3 are switched = 3 x actuation of the push-button
Availability:
The "A Switching 1” and "A Switching 2” communication objects are displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Multi-touch control”
- Parameter "Number of switchable groups” on the parameter card "Multi-touch control"
- Setting: “2”
The "A Switching 3” communication object is displayed if the following configuration has also been carried out:
- Parameter "Number of switchable groups” on the parameter card "Multi-touch control"
- Setting: “3”
More information: