The following parameters are used to set the "Colour temperature control” function:

Parameters of the “functions, objects” parameter card

As a prerequisite for the "Colour temperature control” function, set the "Function channel” parameter on the "functions, objects” parameter card as specified:

Function channel

Parameter

Settings

Function channel

Colour temperature control

Function:

This parameter determines which function is to be assigned to the channel.

Availability:

The "Function channel” parameter is displayed when the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single

More information:

Parameters on the “color temperature control” parameter card

Function

Parameter

Settings

Function

1/2 button dimming On/brighter, warm/warmer

1/2 button dimming Off/darker, cold/colder

Function:

This parameter sets the function of the push-button connected to this channel.

The following settings are possible:

  • 1/2 button dimming On/brighter, warm/warmer
    This setting gives the connected push-button the function of switching on the lighting and dimming it warmer and, depending on further settings, brighter.
  • 1/2 button dimming Off/darker, cold/colder
    This setting gives the connected push-button the function of dimming the lighting colder, optionally darker, and then switching it off.

Availability:

The "Function” parameter is displayed when the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single
  • Parameter "Function channel” on the “functions, objects” parameter card
    • Setting: “Colour temperature control

Other parameters:

Depending on the setting, the preset value in the parameters "Color temperature value (K)” and "Dimming value (%)” changes, as well as the direction in which dimming takes place when the push-button is pressed for a long time.

More information:

“Short press of the push-button” section

Data type at short key press

Parameter

Settings

Data type at short key press

Color temperature (K) DPT 7.600

Dimming value (%)||+ color temperature value (K)||+ dimming time (100ms) DPT 249.600

Function:

This parameter is used to set whether the lighting should be set to a specific color temperature value when the push-button is pressed briefly, or also to a specific brightness in a specific time.

Depending on the setting, communication objects with different datapoint types are displayed.

The following settings are possible:

  • Color temperature (K) DPT 7.600
    This setting gives the push-button the function of setting the lighting to a specific color temperature value when the push-button is pressed briefly.
  • Communication objects with the datapoint type “7.600” are displayed.
  • Dimming value (%)||+ color temperature value (K)||+ dimming time (100ms) DPT 249.600
    This setting gives the push-button the function of setting the lighting to a specific color temperature value and optionally to a specific brightness value when the push-button is pressed briefly. In addition, a parameter can optionally be used to set the time in which the lighting is set to the defined values.
  • Communication objects with the datapoint type “249.600” are displayed.

Availability:

The "Data type at short key press” parameter is displayed when the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single
  • Parameter "Function channel” on the “functions, objects” parameter card
    • Setting: “Colour temperature control

Other parameters:

If "Dimming value (%)||+ color temperature value (K)||+ dimming time (100ms) DPT 249.600” is selected, the following parameters are also displayed:

Communication objects:

If "Color temperature (K) DPT 7.600” is selected, the following communication object is displayed:

If "Dimming value (%)||+ color temperature value (K)||+ dimming time (100ms) DPT 249.600” is selected, the following communication object is displayed:

More information:

Set color temperature value

Parameter

Settings

Set color temperature value

disable

enable

Function:

If this parameter is set to "enable,” a parameter can be used to define to which color temperature value the lighting should be set.

Availability:

The "Set color temperature value” parameter is displayed when the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single
  • Parameter "Function channel” on the “functions, objects” parameter card
    • Setting: “Colour temperature control
  • Parameter "Data type at short key press” on the parameter card "Colour temperature control"
    • Setting: “Dimming value (%)||+ color temperature value (K)||+ dimming time (100ms) DPT 249.600

Other parameters:

If "enable” is selected, the parameter "Color temperature value (K)” also appears.

More information:

Color temperature value (K)

Parameter

Settings

Color temperature value (K)

1000...20000

Function:

This parameter defines the color temperature value to which the lighting is set with a short press of the push-button.

Depending on the setting of the "Function” parameter, the default setting differs.

Availability:

The "Color temperature value (K)” parameter is displayed when the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single
  • Parameter "Function channel” on the “functions, objects” parameter card
    • Setting: “Colour temperature control
  • Either: Parameter "Data type at short key press” on the parameter card "Colour temperature control"
    • Setting: “Color temperature (K) DPT 7.600
  • Or: Parameter "Set color temperature value” on the parameter card "Colour temperature control"
    • Setting: “enable

More information:

Set dimming value

Parameter

Settings

Set dimming value

disable

enable

Function:

If this parameter is set to "enable,” a parameter can be used to define to which brightness value the lighting should be set.

Other parameters:

If "enable” is selected, the parameter "Dimming value (%)” also appears.

Availability:

The "Set dimming value” parameter is displayed when the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single
  • Parameter "Function channel” on the “functions, objects” parameter card
    • Setting: “Colour temperature control
  • Parameter "Data type at short key press” on the parameter card "Colour temperature control"
    • Setting: “Dimming value (%)||+ color temperature value (K)||+ dimming time (100ms) DPT 249.600

More information:

Dimming value (%)

Parameter

Settings

Dimming value (%)

0...100

Function:

This parameter defines the brightness value to which the lighting is set with a short press of the push-button.

Depending on the setting of the "Function” parameter, the default setting differs.

Availability:

The "Dimming value (%)” parameter is displayed when the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single
  • Parameter "Function channel” on the “functions, objects” parameter card
    • Setting: “Colour temperature control
  • Parameter "Data type at short key press” on the parameter card "Colour temperature control"
    • Setting: “Dimming value (%)||+ color temperature value (K)||+ dimming time (100ms) DPT 249.600
  • Parameter "Set dimming value” on the parameter card "Colour temperature control"
    • Setting: “enable

More information:

Set dimming time

Parameter

Settings

Set dimming time

disable

enable

Function:

If this parameter is set to "enable,” a parameter can be used to set the time in which the color temperature value and/or the brightness value is dimmed.

If this parameter is set to "disable,” the fade time set on the actuator is used.

Other parameters:

If "enable” is selected, the parameter "Dimming time” also appears.

Availability:

The parameter “Set dimming time” is displayed, if the parameter “Data type at short key press” is set to “Dimming value (%)||+ color temperature value (K)||+ dimming time (100ms) DPT 249.600.”

More information:

Dimming time

Parameter

Settings

Dimming time

hh:mm:ss.f

00:00:00.0 ... 01:49:13.5

Function:

This parameter defines the fade time in which the lighting is set to the defined color temperature and/or brightness value with a short press of the push-button.

When operating the switch connected to this input, the fade time set here is used, even if a fade time is also set in the actuator.

If no fade time is defined at this point, the fade time set at the actuator is automatically used.

Availability:

The "Dimming time” parameter is displayed when the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single
  • Parameter "Function channel” on the “functions, objects” parameter card
    • Setting: “Colour temperature control
  • Parameter "Data type at short key press” on the parameter card "Colour temperature control"
    • Setting: “Dimming value (%)||+ color temperature value (K)||+ dimming time (100ms) DPT 249.600
  • Parameter "Set dimming time” on the parameter card "Colour temperature control"
    • Setting: “enable

More information:

“Long press of the push-button” section

Data type at long key press

Parameter

Settings

Data type at long key press

Dim color temperature (K) DPT 3.007

Dim brightness (%) and||color temperature (K) DPT 250.600

Function:

This parameter is used to set whether only the color temperature or also the brightness should be dimmed when the push-button is pressed for a long time.

Depending on the setting, communication objects with different datapoint types are displayed.

The following settings are possible:

  • Dim color temperature (K) DPT 3.007
    This setting gives the push-button the function of dimming the color temperature when the push-button is pressed for a long time.
  • Dim brightness (%) and||color temperature (K) DPT 250.600
    This setting gives the push-button the function of dimming the color value and/or brightness when the push-button is pressed for a long time, depending on the setting of the other parameters.

Availability:

The "Data type at long key press” parameter is displayed when the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single
  • Parameter "Function channel” on the “functions, objects” parameter card
    • Setting: “Colour temperature control

Other parameters:

If "Dim brightness (%) and||color temperature (K) DPT 250.600” is selected, the following parameters are also displayed:

Communication objects:

If "Dim color temperature (K) DPT 3.007” is selected, the following communication object is displayed:

If "Dim brightness (%) and||color temperature (K) DPT 250.600” is selected, the following communication object is displayed:

More information:

Set brightness

Parameter

Settings

Set brightness

disable

enable

Function:

If this parameter is set to "enable,” the brightness can be adjusted with a long press of the push-button.

Availability:

The "Set brightness” parameter is displayed when the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single
  • Parameter "Function channel” on the “functions, objects” parameter card
    • Setting: “Colour temperature control
  • Parameter "Data type at long key press” on the parameter card "Colour temperature control"
    • Setting: “Dim brightness (%) and||color temperature (K) DPT 250.600

More information:

Set color temperature

Parameter

Settings

Set color temperature

disable

enable

Function:

If this parameter is set to "enable,” the color temperature can be adjusted with a long press of the push-button.

Availability:

The "Set color temperature” parameter is displayed when the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single
  • Parameter "Function channel” on the “functions, objects” parameter card
    • Setting: “Colour temperature control
  • Parameter "Data type at long key press” on the parameter card "Colour temperature control"
    • Setting: “Dim brightness (%) and||color temperature (K) DPT 250.600

More information:

Detect long key press after

Parameter

Settings

Detect long key press after

hh:mm:ss.f

00:00:00.3 ... 00:00:07.0

Function:

This parameter sets the duration of a long press of the push-button. After the set time has elapsed, the press of the push-button is considered long and the telegram is sent.

Availability:

The "Detect long key press after” parameter is displayed when the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single
  • Parameter "Function channel” on the “functions, objects” parameter card
    • Setting: “Colour temperature control

More information: