The following parameters are used to set the "Scene control” function:
Parameters of the “functions, objects” parameter card
As a prerequisite for the "Scene control” function, set the "Function channel” parameter on the "functions, objects” parameter card as specified:
Function channel
Parameter | Settings |
---|---|
Function channel | Scene control |
Function:
This parameter determines which function is to be assigned to the channel.
Availability:
The "Function channel” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
More information:
Parameters of the “scene control” parameter card
Mode
Parameter | Settings |
---|---|
Mode | 1-bit scene control 8-bit scene control |
Function:
This parameter sets the mode of scene control. Depending on the mode set, a different number of scenes can be stored and recalled.
Saving a scene by a long press of the push-button is only possible if the parameter "Learning” has been set to "enable."
The following settings are possible:
- 1-bit scene control:
This function allows you to save and recall two different scenes. The desired scene number can be selected in the "Scene number” parameter. - 8-bit scene control:
This function allows you to save and recall up to 64 different scenes. The desired scene number can be selected in the "Scene number” parameter.
Note:
To prevent a scene from being saved accidentally, it is recommended to set the long press of the push-button in the "Detect long key press after” parameter to be particularly long.
Availability:
The "Mode” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Scene control”
More information:
Scene number
Parameter | Settings |
---|---|
Scene number | 1...2 1...64 |
Function:
This parameter can be used to select which scene should be saved.
The following settings are possible:
- 1...2:
With 1-bit scene control , up to two different scenes can be saved and changed. - 1...64:
With 8-bit scene control , up to 64 different scenes can be saved and changed.
Availability:
The "Scene number” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Scene control”
More information:
Learning
Parameter | Settings |
---|---|
Learning | disable enable |
Function:
This parameter can be used to set whether the values in the scene can be changed by a long press of the push-button.
The following settings are possible:
- disable:
The scene setting in the actuator or scene controller cannot be changed by a long press of the push-button. - enable:
The scene setting in the actuator or scene controller can be changed by a long press of the push-button. To do this, the actuators must first be set to the desired settings that are to be saved in the scene.
Note:
To prevent a scene from being saved accidentally, it is recommended to set the long press of the push-button in the "Detect long key press after” parameter to be particularly long.
Example:
The "disable” setting is useful if you want to avoid teaching a new scene and thus the wrong shading or lighting (e.g. in public buildings, schools or kindergartens) either by "playing around” or accidentally.
Availability:
The "Learning” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Scene control”
More information:
Detect long key press after
Parameter | Settings |
---|---|
Detect long key press after hh:mm:ss.f | 00:00:00.3 ... 00:00:07.0 |
Function:
This parameter sets the duration of a long press of the push-button. After the set time has elapsed, the press of the push-button is considered long and the telegram is sent.
Note:
To prevent a scene from being saved accidentally, it is recommended to set the long press of the push-button to be particularly long.
Availability:
The "Detect long key press after” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Scene control”
- Parameter "Learning” on the "scene control” parameter card
- Setting: “enable”
More information: