The following parameters are used to set the "Send value” function:
Parameters of the “functions, objects” parameter card
As a prerequisite for the "Send value” function, set the "Function channel” parameter on the "functions, objects” parameter card as specified:
Function channel
Parameter | Settings |
---|---|
Function channel | Send value |
Function:
This parameter determines which function is to be assigned to the channel.
Availability:
The "Function channel” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
More information:
Parameters on the “send value” parameter card
Evaluation of input
Parameter | Settings |
---|---|
Evaluation of input | Edge Short/long key press |
Function:
This parameter determines whether the sending of a value telegram is to be triggered by signal edges or by a short or long press of the push-button at the input. The type of value to be sent can be determined via the "Data type” parameter.
The following settings are possible:
- Edge:
With this setting, the sending of a value telegram is triggered by a falling and/or rising edge of the signal at the input. Whether the value is to be sent on a rising or falling edge can be set via the parameters "Send value at rising edge” and "Send value at rising edge." - Short/long key press:
With this setting, the sending of a value telegram is triggered by a short or long press of a push-button connected to the input. Whether the value is to be sent with a short or long press of the push-button can be set via the parameters "Send value at short key press” and "Send value at long key press."
The duration of the long press of the push-button is set via the "Detect long key press after” parameter.
Availability:
The "Evaluation of input” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
More information:
Data type
Parameter | Settings |
---|---|
Data type | Percentage (%) DPT 5.001 Value (8-bit) DPT 5.010 Signed value (8-bit) DPT 6.010 Value (16-bit) DPT 7.001 Current (mA) DPT 7.012 Color temperature (K) DPT 7.600 Signed value (16-bit) DPT 8.001 2-byte floating point number DPT 9.x Temperature (°C) DPT 9.001 Illuminance (lx) DPT 9.004 Wind speed (m/s) DPT 9.005 Humidity (%r.H.) DPT 9.007 CO2 concentration (ppm) DPT 9.008 Current (mA) DPT 9.021 Power (kW) DPT 9.024 Rain amount (l/m²) DPT 9.026 Temperature (F) DPT 9.027 Time of day (d:hh:mm:ss) DPT 10.001 Value (32-bit) DPT 12.001 Signed value (32-bit) DPT 13.001 4-byte floating point number DPT 14.x Current (A) DPT 14.019 Energy (J) DPT 14.031 Power (W) DPT 14.056 Speed (m/s) DPT 14.065 Temperature (°C) DPT 14.068 Text (14 characters ASCII) DPT 16.000 Color (RGB) DPT 232.600 Color (xyY) DPT 242.600 |
Function:
This parameter sets the data type of the values to be sent for the "Send value” function.
Availability:
The "Data type” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
More information:
Send value at rising edge
Parameter | Settings |
---|---|
Send value at rising edge | disable enable |
Function:
This parameter is used to set whether the sending of a value telegram is to be triggered by a rising edge of the signal state at the input. Which data type the value should have is determined beforehand via the parameter "Data type."
The following settings are possible:
- disable:
With this setting, no value telegram is sent on a rising edge. - enable:
With this setting, a value telegram is sent on a rising edge of the signal state at the input. The value is determined in the "Value at rising edge” parameter that appears after selecting "enable."
Availability:
The "Send value at rising edge” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Edge”
More information:
Value at rising edge
Parameter | Settings |
---|---|
Value at rising edge | Permitted values depending on the selected data type and its value range |
Function:
This parameter sets the exact value that is sent on a rising edge of the signal state at the input.
The following settings are possible:
The permissible values depend on the selected data type.
The permissible values are based on practice-based usual limits in order to minimize incorrect configuration.
Availability:
The "Value at rising edge” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Edge”
- Parameter "Send value at rising edge” on the parameter card "Send value"
- Setting: “enable”
More information:
x value at rising edge
y value at rising edge
Parameter | Settings |
---|---|
x value at rising edge y value at rising edge | 0...1 |
Function:
The parameter pair "x value at rising edge” and "y value at rising edge” defines the color value that will be sent. The color value is defined using an x- and a y-value of the CIE standard color space.
The brightness value of the parameter is defined with the parameter “Brightness value at rising edge (%).”
Availability:
The parameters "x value at rising edge” and "y value at rising edge” are displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Edge”
- Parameter "Data type” on the parameter card "Send value"
- Setting: “Color (xyY) DPT 242.600”
- Parameter "Send value at rising edge” on the parameter card "Send value"
- Setting: “enable”
More information:
Brightness value at rising edge (%)
Parameter | Settings |
---|---|
Brightness value at rising edge (%) | 0...100 |
Function:
The "Brightness value at rising edge (%)” parameter sets the brightness value of the color value that will be sent.
The color value is defined by the parameters "x value at rising edge” and "y value at rising edge."
Availability:
The "Brightness value at rising edge (%)” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Edge”
- Parameter "Data type” on the parameter card "Send value"
- Setting: “Color (xyY) DPT 242.600”
- Parameter "Send value at rising edge” on the parameter card "Send value"
- Setting: “enable”
More information:
Send value at falling edge
Parameter | Settings |
---|---|
Send value at falling edge | disable enable |
Function:
This parameter determines whether the sending of a value telegram is to be triggered by a falling edge of the signal state at the input. Which data type the value should have is determined beforehand via the parameter "Data type."
The following settings are possible:
- disable:
With this setting, no value telegram is sent on a falling edge. - enable:
With this setting, a value telegram is sent on a falling edge. The value is determined in the "Value at falling edge” parameter that appears after selecting "enable."
Availability:
The "Send value at falling edge” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Edge”
More information:
Value at falling edge
Parameter | Settings |
---|---|
Value at falling edge | Permitted values depending on the selected data type and its value range |
Function:
This parameter sets the exact value that is sent on a falling edge of the signal state at the input.
The following settings are possible:
The permissible values depend on the selected data type.
The permissible values are based on practice-based usual limits in order to minimize incorrect configuration.
Availability:
The "Value at falling edge” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Edge”
- Parameter "Send value at falling edge” on the parameter card "Send value"
- Setting: “enable”
More information:
x value at falling edge
y value at falling edge
Parameter | Settings |
---|---|
x value at falling edge y value at falling edge | 0...1 |
Function:
The parameter pair "x value at falling edge” and "y value at falling edge” defines the color value that will be sent. The color value is defined using an x- and a y-value of the CIE standard color space.
The brightness value of the parameter is defined with the parameter “Brightness value at falling edge (%).”
Availability:
The parameters "x value at falling edge” and "y value at falling edge” are displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Edge”
- Parameter "Data type” on the parameter card "Send value"
- Setting: “Color (xyY) DPT 242.600”
- Parameter "Send value at falling edge” on the parameter card "Send value"
- Setting: “enable”
More information:
Brightness value at falling edge (%)
Parameter | Settings |
---|---|
Brightness value at falling edge (%) | 0...100 |
Function:
The "Brightness value at falling edge (%)” parameter sets the brightness value of the color value that will be sent.
The color value is defined by the parameters "x value at falling edge” and "y value at falling edge."
Availability:
The "Brightness value at falling edge (%)” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Edge”
- Parameter "Data type” on the parameter card "Send value"
- Setting: “Color (xyY) DPT 242.600”
- Parameter "Send value at falling edge” on the parameter card "Send value"
- Setting: “enable”
More information:
Send value at short key press
Parameter | Settings |
---|---|
Send value at short key press | disable enable |
Function:
This parameter determines whether the sending of a value telegram is to be triggered by a short press of a push-button connected to the input. Which data type the value should have is determined beforehand via the parameter "Data type."
The following settings are possible:
- disable:
With this setting, no value telegram is sent when the push-button is pressed briefly. - enable:
With this setting, a value telegram is sent when the push-button is pressed briefly. The value is determined in the "Value at short key press” parameter that appears after selecting "enable."
Availability:
The "Send value at short key press” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Short/long key press”
More information:
Value at short key press
Parameter | Settings |
---|---|
Value at short key press | Permitted values depending on the selected data type and its value range |
Function:
This parameter sets the exact value that is sent when a push-button connected to the input is pressed briefly.
The following settings are possible:
The permissible values depend on the selected data type.
The permissible values are based on practice-based usual limits in order to minimize incorrect configuration.
Availability:
The "Value at short key press” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Short/long key press”
- Parameter "Send value at short key press” on the parameter card "Send value"
- Setting: “enable”
More information:
x value at short key press
y value at short key press
Parameter | Settings |
---|---|
x value at short key press y value at short key press | 0...1 |
Function:
The parameter pair "x value at short key press” and "y value at short key press” defines the color value that will be sent. The color value is defined using an x- and a y-value of the CIE standard color space.
The brightness value of the parameter is defined with the parameter “Brightness value at short key press (%).”
Availability:
The parameters "x value at short key press” and "y value at short key press” are displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Short/long key press”
- Parameter "Data type” on the parameter card "Send value"
- Setting: “Color (xyY) DPT 242.600”
- Parameter "Send value at short key press” on the parameter card "Send value"
- Setting: “enable”
More information:
Brightness value at short key press (%)
Parameter | Settings |
---|---|
Brightness value at short key press (%) | 0...100 |
Function:
The "Brightness value at short key press (%)” parameter sets the brightness value of the color value that will be sent.
The color value is defined by the parameters "x value at short key press” and "y value at short key press."
Availability:
The "Brightness value at short key press (%)” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Short/long key press”
- Parameter "Data type” on the parameter card "Send value"
- Setting: “Color (xyY) DPT 242.600”
- Parameter "Send value at short key press” on the parameter card "Send value"
- Setting: “enable”
More information:
Send value at long key press
Parameter | Settings |
---|---|
Send value at long key press | disable enable |
Function:
This parameter determines whether the sending of a value telegram is to be triggered by a long press of a push-button connected to the input. Which data type the value should have is determined beforehand via the parameter "Data type."
The following settings are possible:
- disable:
With this setting, no value telegram is sent when the push-button is pressed for a long time. - enable:
With this setting, a value telegram is sent when the push-button is pressed for a long time. The value is determined in the "Value at long key press” parameter that appears after selecting "enable."
Availability:
The "Send value at long key press” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Short/long key press”
More information:
Value at long key press
Parameter | Settings |
---|---|
Value at long key press | Permitted values depending on the selected data type and its value range |
Function:
This parameter sets the exact value that is sent when a push-button connected to the input is pressed for a long time.
The following settings are possible:
The permissible values depend on the selected data type.
The permissible values are based on practice-based usual limits in order to minimize incorrect configuration.
Availability:
The "Value at long key press” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Short/long key press”
- Parameter "Send value at long key press” on the parameter card "Send value"
- Setting: “enable”
More information:
x value at long key press
y value at long key press
Parameter | Settings |
---|---|
x value at long key press y value at long key press | 0...1 |
Function:
The parameter pair "x value at long key press” and "y value at long key press” defines the color value that will be sent. The color value is defined using an x- and a y-value of the CIE standard color space.
The brightness value of the parameter is defined with the parameter “Brightness value at long key press (%).”
Availability:
The parameters "x value at long key press” and "y value at long key press” are displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Short/long key press”
- Parameter "Data type” on the parameter card "Send value"
- Setting: “Color (xyY) DPT 242.600”
- Parameter "Send value at long key press” on the parameter card "Send value"
- Setting: “enable”
More information:
Brightness value at long key press (%)
Parameter | Settings |
---|---|
Brightness value at long key press (%) | 0...100 |
Function:
The "Brightness value at long key press (%)” parameter sets the brightness value of the color value that will be sent.
The color value is defined by the parameters "x value at long key press” and "y value at long key press."
Availability:
The "Brightness value at long key press (%)” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Send value"
- Setting: “Short/long key press”
- Parameter "Data type” on the parameter card "Send value"
- Setting: “Color (xyY) DPT 242.600”
- Parameter "Send value at long key press” on the parameter card "Send value"
- Setting: “enable”
More information:
Detect long key press after
Parameter | Settings |
---|---|
Detect long key press after hh:mm:ss.f | 00:00:00.3 ... 00:00:07.0 |
Function:
This parameter sets the duration of a long press of the push-button. After the set time has elapsed, the press of the push-button is considered long and the telegram is sent.
Availability:
The "Detect long key press after” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
- Parameter "Evaluation of input” on the parameter card "Switching"
- Setting: “Short/long key press”
More information:
Send additional telegram
For details on the "Send additional telegram” function, see Send additional telegram