The following parameters are used to set the "Forced Control” function:
Parameters of the “functions, objects” parameter card
As a prerequisite for the "Forced Control” function, set the "Function channel” parameter on the "functions, objects” parameter card as specified:
Function channel
Parameter | Settings |
---|---|
Function channel | Forced Control |
Function:
This parameter determines which function is to be assigned to the channel.
Availability:
The "Function channel” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
More information:
Parameters on the “forced control” parameter card
Evaluation of input
Parameter | Settings |
---|---|
Evaluation of input | Edge Short/long key press |
Function:
This parameter determines whether the sending of a telegram to control the forced operation is to be triggered by signal edges or by a short or long press of the push-button at the input.
The following settings are possible:
- Edge:
With this setting, the sending of a switching telegram is triggered by a falling and/or rising edge of the signal at the input. The type of reaction at rising and at falling edge can be selected respectively by the parameters "Send value at rising edge” and "Send value at falling edge." - Short/long key press:
With this setting, the sending of a telegram to control forced control is triggered by a short or long press of a push-button connected to the input. The type of response for a short and a long press of the push-button can be selected by the parameters "Send value at short key press” and "Send value at long key press” respectively.
The duration of the long press of the push-button is set via the "Detect long key press after” parameter.
Availability:
The "Evaluation of input” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Forced Control”
More information:
Send value at rising edge
Parameter | Settings |
---|---|
Send value at rising edge | disable enable |
Function:
This parameter is used to set whether a value is to be sent after a rising edge of the input signal. The rising edge corresponds to pressing the push-button. Which value is sent is defined by the parameter "Value at rising edge."
Availability:
The "Send value at rising edge” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Forced Control”
- Parameter "Evaluation of input” on the parameter card "Forced Control"
- Setting: “Edge”
More information:
Value at rising edge
Parameter | Settings |
---|---|
Value at rising edge | Inactive Forced off Forced on |
Function:
This parameter is used to set which value is to be sent after a rising edge of the input signal. The rising edge corresponds to pressing the push-button.
The following settings are possible:
- Inactive:
When an edge change occurs at the input, a telegram is sent to deactivate forced control. - Forced off:
With a rising edge the switching value "Forced off” is sent. - Forced on:
With a rising edge the switching value "Forced on” is sent.
Availability:
The "Value at rising edge” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Forced Control”
- Parameter "Evaluation of input” on the parameter card "Forced Control"
- Setting: “Edge”
- Parameter "Send value at rising edge” on the parameter card "Forced Control"
- Setting: “enable”
More information:
Send value at falling edge
Parameter | Settings |
---|---|
Send value at falling edge | disable enable |
Function:
This parameter is used to set whether a value is to be sent after a falling edge of the input signal. The falling edge corresponds to a release of the push-button. Which value is sent is defined by the parameter "Value at falling edge."
Availability:
The "Send value at falling edge” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Forced Control”
- Parameter "Evaluation of input” on the parameter card "Forced Control"
- Setting: “Edge”
More information:
Value at falling edge
Parameter | Settings |
---|---|
Value at falling edge | Inactive Forced off Forced on |
Function:
This parameter is used to set which switching value is to be sent after a falling edge of the input signal. The falling edge corresponds to a release of the push-button.
The following settings are possible:
- Inactive:
When an edge change occurs at the input, a telegram is sent to deactivate forced control. - Forced off:
With a rising edge the switching value "Forced off” is sent. - Forced on:
With a rising edge the switching value "Forced on” is sent.
Availability:
The "Value at falling edge” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Forced Control”
- Parameter "Evaluation of input” on the parameter card "Forced Control"
- Setting: “Edge”
- Parameter "Send value at falling edge” on the parameter card "Forced Control"
- Setting: “enable”
More information:
Send value at short key press
Parameter | Settings |
---|---|
Send value at short key press | disable enable |
Function:
This parameter is used to set whether a value should be sent after a short press of the push-button of a push-button connected to the input.
Availability:
The "Send value at short key press” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Forced Control”
- Parameter "Evaluation of input” on the parameter card "Forced Control"
- Setting: “Short/long key press”
More information:
Value at short key press
Parameter | Settings |
---|---|
Value at short key press | Inactive Forced off Forced on |
Function:
This parameter is used to set which value is sent after a short press of a push-button connected to the input.
The following settings are possible:
- Inactive:
A short press of the push-button sends a telegram to deactivate forced control. - Forced off:
With a short press of the push-button the switching value "Forced off” is sent. - Forced on:
With a short press of the push-button the switching value "Forced on” is sent.
Availability:
The "Value at short key press” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Forced Control”
- Parameter "Evaluation of input” on the parameter card "Forced Control"
- Setting: “Short/long key press”
- Parameter "Send value at short key press” on the parameter card "Forced Control"
- Setting: “enable”
More information:
Send value at long key press
Parameter | Settings |
---|---|
Send value at long key press | disable enable |
Function:
This parameter is used to set whether a value should be sent after a long press of a push-button connected to the input.
Availability:
The "Send value at long key press” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Forced Control”
- Parameter "Evaluation of input” on the parameter card "Forced Control"
- Setting: “Short/long key press”
More information:
Value at long key press
Parameter | Settings |
---|---|
Value at long key press | Inactive Forced off Forced on |
Function:
This parameter is used to set which value is to be sent after a long press of a push-button connected to the input.
The following settings are possible:
- Inactive:
A long press of the push-button sends a telegram to deactivate forced control. - Forced off:
With a long press of the push-button the switching value "Forced off” is sent. - Forced on:
With a long press of the push-button the switching value "Forced on” is sent.
Availability:
The "Value at long key press” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Forced Control”
- Parameter "Evaluation of input” on the parameter card "Forced Control"
- Setting: “Short/long key press”
- Parameter "enable” on the parameter card "Forced Control"
- Setting: “enable”
More information:
Detect long key press after
Parameter | Settings |
---|---|
Detect long key press after hh:mm:ss.f | 00:00:00.3 ... 00:00:07.0 |
Function:
This parameter sets the duration of a long press of the push-button. After the set time has elapsed, the press of the push-button is considered long and the telegram is sent.
Availability:
The "Detect long key press after” parameter is displayed when the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Forced Control”
- Parameter "Evaluation of input” on the parameter card "Switching"
- Setting: “Short/long key press”
More information: