The following communication objects are used to control the "Scene control” function:
A Scene 1/2
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
12 | A Scene 1/2 | recall | 1.022 scene | CRT |
Function:
The telegrams for calling up the 1-bit scene 1 or 2 are sent via the group address linked with this object. If scene 1 was selected as the scene number, “0” is sent. If scene 2 was selected as the scene number, “1” is sent.
The addressed actuators or scene controllers receive the telegram and output the values and states stored in the respective scene.
Availability:
The "A Scene 1/2” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Scene control”
- Parameter "Mode” on the "scene control” parameter card
- Setting: “1-bit scene control”
More information:
A Scene 1/2
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
13 | A Scene 1/2 | store | 1.022 scene | CRT |
Function:
The telegrams for saving the 1-bit scene 1 or 2 are sent via the group address linked with this object. If scene 1 was selected as the scene number, “0” is sent. If scene 2 was selected as the scene number, “1” is sent. The current settings of the actuators concerned are saved to the current scene number when the telegram is received.
Availability:
The "A Scene 1/2” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Scene control”
- Parameter "Mode” on the "scene control” parameter card
- Setting: “1-bit scene control”
- Parameter "Learning” on the "scene control” parameter card
- Setting: “enable”
More information:
A 8-bit scene
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
14 | A 8-bit scene | recall/store recall | 18.001 scene control | CRT |
Function:
The telegrams for recalling and saving the 8-bit scene with the configured scene number (1...64) are sent via the group address linked with this object.
Bits 0...5 contain the (binary coded) number of the desired scene as a decimal number in the range from 1 to 64 (where decimal number 1 corresponds to binary number 0, decimal number 2 to binary number 1, etc. That is, scene 1 corresponds to the value 0, scene 64 to the value 63).
If bit 7 = log. 1, the scene is saved. If bit 7 = log. 0, it is recalled. Bit 6 currently has no meaning and must be set to log. 0.
If the parameter "Learning” is not enabled, a scene can be recalled via this communication object, but no new scene can be saved.
Availability:
The "A 8-bit scene” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Scene control”
- Parameter "Mode” on the "scene control” parameter card
- Setting: “8-bit scene control”
More information: