Setting a debounce time prevents unintentional multiple triggering when the input is actuated only once, e.g. by bouncing the contact. "Interference signals” are taken into account and the signal is only recorded if it is stably present for longer than the configured debounce time.

Press thepush-buttonRelease thepush-buttonTriggered push-buttonRecorded signalThe “press push-button” signal isrecordedThe “release push-button”signal is recorded1143321Signal at input with debounce times

The configured debounce time is interrupted. The signal is not recorded

The configured debounce time is not interrupted. The signal is recorded

1

The “press push-button” signal is unstable and is therefore not recorded as such.

Before the debounce time expires, another signal arrives at the input.

2

The “press push-button” signal is stable and is recorded.

3

The “release push-button” signal is unstable and is therefore not recorded as such.

Before the debounce time expires, another signal arrives at the input.

4

The “release push-button” signal is stable and is recorded.

Parameters of the “functions, objects” parameter card

Debounce time

Debounce time first channel input

Debounce time second channel input

Parameter

Settings

Debounce time

Debounce time first channel input

Debounce time second channel input

30 ms ... 300 ms

Function:

The debounce function prevents unintentional multiple triggering when the input is actuated only once, e.g. by bouncing the contact.

Examples:

  • Depending on the wear or degree of corrosion of a contact, a longer debounce time may be necessary.
  • Interference coupling with very long supply lines can be compensated by a long debounce time.

Availability: Parameter "Debounce time”:

The "Debounce time” parameter is displayed when the following configuration has been made:

  • Parameter "Function channels A + B” on the "device settings" parameter card
    • Setting: “Single

Availability: Parameters "Debounce time first channel input” and "Debounce time second channel input":

The parameters "Debounce time first channel input” and "Debounce time second channel input" are displayed if the following configuration has been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Pairwise

More information: