3214
Front of the binary input

1

Status LED of the channel

2

“Channel state On/Off” push-button

3

Push-button for switching off direct operation

4

Status LED of direct operation

LED

Color

Display

Description

Status LED of the channel (1)

red

Switched off

Direct operation is switched off.

N 262: The contact of the channel is open.

N 263: No voltage is applied.

Lit

Direct operation is switched off.

N 262: The contact of the channel is closed.

N 263: Voltage is applied.

Flashing at short intervals

Direct operation is switched on.

N 262: An open contact is simulated for this channel.

N 263: No applied voltage is simulated for this channel.

Flashing at long intervals

Direct operation is switched on.

N 262: A closed contact is simulated for this channel.

N 263: An applied voltage is simulated for this channel.

Status LED of direct operation (4)

yellow

Flashing

Direct operation is active for at least one channel.

Switched off

Direct operation is disabled for all channels.

In the delivery state, direct operation is enabled by default (mode "Switch") and can be switched on and off directly on the device.

Switch on direct operation for one channel and operate channel

  1. Press the “Channel state on/off” push-button (2) on the front of the binary input.
  • Direct operation is switched on for this channel.
  • The status LED of the channel (1) and the status LED of direct operation (4) flash.
  1. For switching operations, press the “Channel state On/Off” push-button (2) again.
  • If group addresses have already been assigned to the channel, these are sent to the bus as if the signal were coming directly from the push-button, sensor or similar (e.g. a lamp switches on if the binary input is linked via group addresses to a corresponding actuator for controlling the lighting).

Switch off direct operation for one channel

  • Direct operation is switched on.
  1. Press and hold the push-button for switching off direct operation (3).
  1. Press and release the “Channel status on/off” push-button (2).
  1. Release the push-button to switch off direct operation (3).
  • Direct operation is switched off for this channel.
  • The channel returns to the state that is actually present at the device’s connector (On or Off).
  • The status LED of the channel (1) again indicates the actual status of the contact of the channel (open or closed).

Switch off direct operation for all channels

  • Direct operation is switched on.
  • Press and release the push-button to switch off direct operation (3).
  • Direct operation is switched off for all channels.
  • The status LED of direct operation (4) goes out.
  • The channels now have the states that are actually present at the terminals of the device (on or off).
  • The status LEDs of the channels (1) again show the actual status of the contacts of the channels (open or closed).