The following communication objects are used to control the "Forced Control” function:

A Forced control

No.

Object name

Function

Datapoint type

Flags

33

A Forced control

On/Off

2.001 switch control

CRT

Function:

This 2-bit communication object enables forced switching on to a configured value and forced switching off irrespective of the upstream sub-functions.

The following settings are possible:

Bit 1

Bit 0

Function

0

0

Forced control not active

0

1

Forced control not active

1

0

Forced control switched off

1

1

Forced control switched on

Availability:

The "A Forced control” communication object is displayed if the following configurations have been made:

  • Parameter "Function channels A + B” on the "device settings” parameter card
    • Setting: “Single
  • Parameter "Function channel” on the “functions, objects” parameter card
    • Setting: “Forced Control