The following communication objects are used to control the "Send value” function:
A Value
No. | Object name | Function | Datapoint type | Flags |
---|---|---|---|---|
15 | A Value | Value | 5.001 percentage (0..100%) 5.010 counter pulses (0..255) 6.010 counter pulses (-128..127) 7.001 pulses 7.012 current (mA) 7.600 absolute colour temperature (K) 8.001 pulses difference 9.001 temperature (°C) 9.004 lux (Lux) 9.005 speed (m/s) 9.007 humidity (%) 9.008 parts/million (ppm) 9.021 current (mA) 9.024 power (kW) 9.026 rain amount (l/m²) 9.027 temperature (°F) 9.* 2-byte float value 10.001 time of day 12.001 counter pulses (unsigned) 13.001 counter pulses (signed) 14.019 electric current (A) 14.031 energy (J) 14.056 power (W) 14.065 speed (m/s) 14.068 temperature (°C) 14.* 4-byte float value 16.000 Character String (ASCII) 232.600 RGB value 3x(0..255) 242.600 colour xyY | CRT |
Function:
Value telegrams are sent via the group address linked with this communication object.
Availability:
The "A Value” communication object is displayed if the following configurations have been made:
- Parameter "Function channels A + B” on the "device settings” parameter card
- Setting: “Single”
- Parameter "Function channel” on the “functions, objects” parameter card
- Setting: “Send value”
More information: