Types - Basic Documentation - RDF600KN - RDF600KN/S - RDF600KN/VB

Semi-flush mount room thermostats with KNX communications RDF301, RDF301.50, RDF301.50H, RDF600KN, RDF600KN/VB, RDF600KN/S

Product Family
Desigo Open
Desigo PX Open
Product Group
Thermostats (temperature controller with sensor)
Building automation
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Product Version
Status
Valid
Date
2020-02-21
Document No
CE1P3171en
Download ID
A6V10385333
Stock No.
S55770-T293
S55770-T400
S55770-T430
Product No.
RDF600KN
RDF600KN/S
RDF600KN/VB
Access level
Internet
File Type
html
Product no. Stock no. Operating voltage Control outputs

Suitable conduit box 2)

Color
3-pos ON/OFF
RDF301 S55770-T104 AC 230 V 1 1) 2 1) square White
RDF301.50 4) S55770-T105 AC 230 V 1 1) 2 1) square White
RDF301.50H 3) S55770-T334 AC 230 V 1 1) 2 1) square White
RDF600KN S55770-T293 AC 230 V 1 1) 2 1) round or square White
RDF600KN/VB S55770-T430 AC 230 V 1 1) 2 1) round or square Black
RDF600KN/S 4) S55770-T400 AC 230 V 1 1) 2 1) round or square White

1) Selectable: ON/OFF or 3-position.

2) Square conduit box.
Round CEE conduit box min 60 mm diameter and min 40 mm depth.

3) Control outputs: KNX switching groups (Hotel: MUR, DND)

  • MUR: Make Up Room, DND: Do Not Disturb.

4) Control outputs: KNX switching groups