Heating / cooling changeover via bus
The heating / cooling changeover information can be received via bus. This is only possible if the control sequence is set to automatic heating / cooling changeover (parameter P01 = 3) and no local input X1, X2 is assigned with this function.
Heating/cooling changeover
In the absence of the required information (e.g. due to problems with data communication, power failure, etc.), the thermostat operates in the last valid room operating mode (heating or cooling).
Automatic heating / cooling changeover via changeover sensor
If a cable temperature sensor (QAH11.1 + ARG86.3) is connected to X1 / X2, and parameter P38 / P40 is = 2, the water temperature acquired by the changeover sensor is used to change over from heating to cooling mode, or vice versa. When the water temperature is above 28 °C (parameter P37), the thermostat changes over to heating mode, and to cooling mode when below 16 °C (parameter P36).
If the water temperature is between the 2 changeover points immediately after power-up, the thermostat starts in the previously active mode.
The water temperature is acquired at 30-second intervals and the operating state is updated accordingly.
M |
Operating mode |
Cooling mode |
|
Tw |
Water temperature |
Heating mode |
Changeover switch
The QAH11.1 cable temperature sensor for automatic heating / cooling changeover can be replaced by an external switch for manual, remote changeover:
Contact open 🡪 heating mode Contact closed 🡪 cooling mode |
Note
The sensor or switch can be connected to input terminal X2 or X1, depending on the commissioning of the inputs (P38, P40).
See also section 3.9.
By using an external switch as changeover, the Operating action (via parameters P39 or P41) cannot be modified.
The assignment is fix:
- Contact open -> heating mode
- Contact closed -> cooling mode
Manual heating / cooling changeover
If manual heating / cooling changeover is commissioned (P01 = 2), then heating / cooling mode cannot be changed via bus / changeover sensor / switch; it will remain in the last mode as selected locally via button.
External / return air temperature sensor
The thermostat acquires the room temperature via built-in sensor, external room temperature sensor (QAA32), or external return air temperature sensor (QAH11.1) connected to multifunctional input X1 or X2.
Inputs X1 or X2 must be commissioned accordingly.
See section 3.9.
Purge function
The changeover sensor ensures changeover from heating to cooling mode based on the acquired water temperature. We recommend activating the "Purge" function (parameter P50) with 2-port valves. This function ensures correct acquisition of the medium temperature even if the 2-port valve is closed for an extended period of time. The valve is then opened for 1 to 5 minutes (adjustable) at 2-hour intervals during off hours.
Caution
The "Purge" function (parameter P50) must be disabled if the thermostat is used in compressor-based applications.
Avoid damage from moisture
In very warm and humid climates, the fan can be run periodically or continuously at a low fan speed (e.g. in empty apartments or shops) in Economy mode by setting parameter P61, in order to avoid damage from moisture due to lack of air circulation. See also section 3.8 for "Fan kick function".
Minimum output
ON-time / OFF-time
Limit the ON/OFF switching cycle to protect the HVAC equipment, e.g. compressor and reduce wear and tear. The minimum output ON-time and OFF-time for 2-position control output can be adjusted from 1 to 20 minutes via parameters P48 and P49.
The factory setting is 1 minute.
Readjusting the setpoint or heating / cooling mode changeover immediately results in calculation of the output state; the outputs may not hold the minimum 1-minute ON/OFF time.
If parameter P48 or P49 is set to above 1 minute, the minimum ON/OFF time for the control output is maintained as set, even if the setpoint or changeover mode is readjusted.
Floor heating /
Floor cooling
All heating sequences can also be used for floor heating.
You can use fan coil unit heating / cooling sequences for floor heating or cooling by disabling the fan via parameter P52.
Floor temperature limitation function
The floor temperature should be limited for 2 reasons: Comfort and protection of the floor.
The floor temperature sensor, connected to multifunctional input X1 or X2, acquires the floor temperature. If the temperature exceeds the parameterized limit (parameter P51), the heating valve is fully closed until the floor temperature drops to a level 2 K below the parameterized limit.
In case of an external sensor error, if the room temperature drops below the protection setpoint (e.g. 8 °C), the heating output of the thermostat remains disabled, until the external sensor fault is removed.
This function is factory-set to OFF via P51 (disabled).
Input X1 or X2 must be commissioned accordingly (P38 or P40 = 1).
See section 3.9 .
Recommended values for P51:
Living rooms:
Up to 26 °C for long-time presence, up to 28 °C for short-time presence.
Bath rooms:
Up to 28 °C for long-time presence, up to 30 °C for short-time presence.
The table below shows the relation among parameter, temperature source and temperature display:
Parameter P51 | External temp. sensor available | Source for display of room temperature | Output control according to | Floor temp. limit function | Error Handling |
---|---|---|---|---|---|
OFF | No | Built-in sensor | Built-in sensor | Not active | -- |
OFF | Yes | External temp. sensor | External temp. sensor | Not active | -- |
10...50 ˚C | No / Faulty | Built-in sensor | Heating output will be turned OFF | Not active | Display “ Er3 “ and heating output will be turned OFF |
10…50 ˚C | Yes | Built-in sensor | Built-in sensor + limit by external sensor | Active | -- |
Note: once the fault is cleared, i.e. plug back / change to a working EXT Sensor, the thermostat should start to work again in 1-2 minutes
The "Floor temperature limitation" function influences the outputs listed in the table below:
Application | Output Y11 | Output Y21 | "Floor temp. limit" function has impact on output | Remark | ||
---|---|---|---|---|---|---|
Heating (P01 = 0/2/3) |
Cooling (P01 = 1/2/3) |
Heat. and cool. (P01 = 4) | ||||
2-pipe | H/C valve | - | Y11 | N/A | - | |
2-pipe & el heater | H/C valve | El heater | Y21 | Y21 *) | - | Only el heater |
4-pipe | Heating valve | Cooling valve | Y11 | N/A | Y11 |
*) If P13 = ON 🡪 electric heater in cooling mode
Note:
Either floor temperature sensor or external room temperature sensor can be used.
Dew point monitoring
Dew point monitoring is essential to prevent condensation on the chilled ceiling (cooling with fan disabled, parameter P52). It helps avoid associated damage to the building.
A dew point sensor with a potential-free contact is connected to multifunctional input X1 or X2. If there is condensation, the cooling valve is fully closed until no more condensation is detected, and the cooling output is disabled temporarily.
Fault state
Fault information
The condensation symbol " " is displayed during temporary override and the fault "Condensation in room" will be sent via bus.
The input must be commissioned accordingly (P38, P40).
See section 3.9.
Button lock
If the "Button lock" function is enabled by parameter P14, the buttons will be locked or unlocked by pressing the operating mode button for 3 seconds.
If "Auto lock" is configured, the thermostat will automatically lock the buttons 10 / 20 seconds after the last adjustment (RDF301... / RDF600KN…).