Heating or cooling with auxiliary heater
On 2-pipe applications with electric heater, the thermostat controls a valve in heating / cooling mode with changeover, heating only, or cooling only plus an auxiliary electric heater.
Cooling only is factory-set (P01 = 1) with enabled electric heater (P13).
Electric heating, active in cooling mode
In cooling mode, the valve receives an OPEN command if the acquired temperature is above the setpoint.
The electric heater receives an ON command if the acquired room temperature drops below "setpoint" minus "dead zone" (= setpoint for electric heater) while the electric heater is enabled (parameter P13 = ON).
Note:
"Setpoint for electric heater" is limited by parameter "Maximum setpoint for Comfort mode" (P10).
Electric heating in heating mode
In heating mode, the valve receives an OPEN command if the acquired temperature is below the setpoint. The electric heater is used as an additional heating source when the heating energy controlled by the valve is insufficient.
The electric heater receives an ON command, if the temperature is below "setpoint" minus "setpoint differential" (= setpoint for electric heater).
Electric heating and manual changeover
The electric heater is active in heating mode only and the control output for the valve is permanently disabled when manual changeover is selected (P01 = 2).
Digital input "Enable electric heater"
Remote enabling / disabling of the electric heater is possible via input X1 or X2 for tariff regulations, energy savings, etc.
Input X1 or X2 must be commissioned accordingly (parameters P38, P40). See section 3.9.
Enable electric heater
The electric heater can also be enabled / disabled via bus.
Note:
If "Enable electric heater" input is used via bus, then the function must not be assigned to a local input X1 or X2.
Caution
An electric heater must always be protected by a safety limit thermostat!
ON/OFF control
Control sequence
ON/OFF output
The diagrams below show the control sequence for 2-position.
Heating mode (automatic changeover = heating or heating only) |
Cooling mode (man. / auto. changeover = cooling or cooling only) |
Heating mode with manual changeover (P01 = 2) (manual changeover = heating) | |
T[°C] Room temperature |
|
W Room temperature setpoint |
|
Y1 Control command "Valve" or "Compressor" |
|
YE Control command "Electric heater" |
|
SDH Switching differential "Heating" (P30) |
|
SDC Switching differential "Cooling" (P31) |
|
Xdz Dead zone (P33) |
|
wD Setpoint differential (P34) |
Note:
The diagrams only show the PI thermostat’s proportional part.
For the fan sequence see section 3.8.
For better temperature control performance with 2-pos electric heater, we suggest to set the switching differential heating (P30) to 1K.
Setting the sequence and the control outputs
Refer to section 3.4, section3.6.1, and section 3.7.