Buttons
Light and blinds as well as scenes are operated via switching groups.
The communication objects of the buttons need to be bound to a corresponding KNX actuator module.
RDF301.50, RDF600KN/S
1, 2 Buttons of switching group left (1).
3, 4 Buttons of switching group right (2).
5 Display for indication while pressing buttons.
RDF301.50H
1, 2 Button label: Make Up Room (MUR), ON/OFF.
3, 4 Button label: Do Not Disturb (DND), ON/OFF.
5 Display for indication while pressing buttons.
RDF301.50…, RDF600KN/S has 2 switching groups with a pair of button each, which must be configured via ETS.
Commissioning of switching groups (ETS)
Parameters per switching group
# | Parameter | Parameter value | |
---|---|---|---|
Function left / right buttons | 0 | Inactive (factory setting) | |
1 | Switch | ||
2 | Dim | ||
3 | Shutter | ||
4 | Scene |
Parameters per single button
# | Function | Parameter | Parameter value Child Parameter: |
||
---|---|---|---|---|---|
1 | Switch | "ON/OFF" functions | 0 | Top: ON; bottom: OFF | |
1 | 2 "ON/OFF" functions | ||||
Function top button: | |||||
0 | Toggle (ON/OFF) | ||||
1 | ON | ||||
2 | OFF | ||||
Function bottom button: | |||||
0 | Toggle (ON/OFF) | ||||
1 | ON | ||||
2 | OFF |
# | Function | Parameter | Parameter value | |
---|---|---|---|---|
4 | Scene | Scene number top button | 1…63 | |
Scene number bottom button | 1…63 |
Operating switching groups
The following functions are available:
Switching: Toggle ON/OFF with 1 button or ON/OFF with 2 buttons
(1 + 2 or 3 + 4). "ON" or "OFF" is displayed.
RDF301.50H: toggle ON/OFF function must be configured for MUR and DND hotel functions.Dim lights with 2 buttons (1 + 2 or 3 + 4):
ON/OFF with a short pulse (<0.5 s); "ON" or "OFF" is displayed.
Brighter / darker with a long pulse (>1 s); "dI" is displayed.Operate blinds with 2 buttons (1 + 2 or 3 + 4):
A long pulse (>1 s) starts the up/down motor; "UP" or "DOWN" is displayed.
A short pulse (<0.5 s) stops the motor or slightly adjusts the position of blinds; "ON" or "OFF" is displayed.Scene (button 1, 2, 3 or 4):
A scene can be used to recall certain states of all actuators involved, as well as to save new states as needed. E.g. differently dimmed lights and blind positions considered adequate for certain events / times.
A short pulse (<0.5 s) starts the scene. "CALL" is displayed, the scene is read from the bus.
A long pulse (>3 s) saves the actual position of all actuators involved as adjusted previously; "SAVE" is displayed, the new scene is sent on the bus.
Note:
If commissioned as inactive, then pressing the buttons has no effect.